|  
Sign In  Or  Create New Account
  Optics
    Accessories
    Beamsplitters
    Cylindrical and Specialty Lenses
    Diffraction Gratings
    Discount Optics
    High-Energy Optics
    Mirrors
    Optical Filters
    Optical Systems
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Optics Sets
    Polarization Optics
    Prisms
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
 Show All Product Lines
Home > Products > Optics > Optical Systems > Refractive Beam Shapers

Refractive Beam Shapers
Refractive Beam Shapers

  • Converts Gaussian beam input to flat top output
  • High energy conversion - accepts 99.7% of input energy
  • High profile uniformity - flat top has 10% RMS power variation (15% RMS for GBS-UV-H)
  • Collimated output beam allows use of conventional optics after beam shaping
  • Provides performance over large wavelength ranges

Product DescriptionProduct DetailSpecificationsDrawingsDownloadsCatalog PDF3-D Model
Product Description
The refractive beam shaper converts a Gaussian laser beam into a collimated flat top beam with nearly 100% efficiency. Refractive beam shapers provide a 20-50% throughput improvement over diffractive solutions. Our visible Refractive Beam Shaper uses patented technology from IBM Research. Our ultraviolet and near-infrared refractive beam shapers have no internal focus, making them ideal for higher energy pulsed and CW laser applications.
The GBS-UV-H Beam Shaper is constructed of Ultraviolet safe components and processed in our Class 5 clean room to minimize out gassing and particulate generation. The aluminum housing is Electroless Ni coated and every component is ultrasonically cleaned prior to assembly. The GBS-UV-H is double-bagged in the Class 5 environment to assure the highest level of cleanliness. A protective carrying case is included for safe storage when not in use.



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 GBS-AR14  Refractive Beam Shaper, 430-700nm  
$5355.00
 
14 Weeks
 GBS-NIR-H3  Refractive Beam Shaper, High Power, 800-1120nm  
$9078.00
 
Available Today
 GBS-UV-H  Refractive Beam Shaper, High Power, 245-440nm  
$10761.00



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .