|  
Sign In  Or  Create New Account
  Photonics Instruments, Fibers, and Components
    Educational Kits
    Fiber Optic Accessories
    Fiber Optic Components
    Fiber Optic Light Sources
    Lab And Laser Safety
    Laser Diode Control
    Laser Diode Mounts
    Optical Fibers and Patchcords
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Polarization Measurement and Control
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components > Optical Fibers and Patchcords > Rare Earth Doped Fibers-Ytterbium, Erbium, Neodymium

Rare Earth Doped Fibers-Ytterbium, Erbium, Neodymium
Rare Earth Doped Fibers-Ytterbium, Erbium, Neodymium

  • Extensive line of different fibers available from leading manufacturers
  • Various dual-clad Ytterbium doped fibers for fiber laser applications
  • Matching dual-clad pump delivery fibers available
  • Variety of erbium doped fiber products for different telecom bands
Applications
  • Fiber laser
  • Fiber amplifier

Product DescriptionProduct DetailSpecificationsCatalog PDF Related Products
Product Description
The following volume discount schedule is automatically applied when ordering bare optical fiber: 6 - 50 m with 15 %, 51- 1,000 m with 22 %, > 1,000 m with 25 %

Newport now offers an extensive line of rare earth doped optical fibers for various fiber optic amplification and fiber laser applications, in addition to traditional telecommunication C & L band signal regeneration. Newly added specialty optical fibers include four models of erbium doped optical fibers ideal for EDFAs (erbium doped fiber amplifiers), ytterbium-doped double-cladding optical fibers and their matching fiber optics for an optimal fiber laser setup, neodymium doped fibers, and erbium-ytterbium co-doped fibers from world leading manufacturers such as Corning, StockerYale, and FiberCore. Also available from Newport are a variety of photosensitive optical fibers (see Photosensitive Fiber for Fiber Gratings) to fabricate fiber gratings that can be used as fiber laser cavities or fiber optic filters.



Bare Fiber Ordering Information (No Termination)
The following volume discount schedule is automatically applied when ordering bare optical fiber: 6 - 50 m with 15 %, 51- 1,000 m with 22 %, > 1,000 m with 25 %
 Quantity  Model  Description   Price (1-5m)
 
Available Today
 F-EDF  Erbium Doped Fiber, All-purpose  
$46.00
 
Available Today
 F-EDF-T3  C-Band Erbium Doped Optical Fiber  
$11.50
 
Available Today
 F-EDF-T6  L-Band Erbium Doped Optical Fiber  
$17.75
 
Available Today
 F-CP1100  Ytterbium Doped Optical Fiber, Cladding-Pump Laser, 1075-1100nm  
$105.00
 
Available Today
 F-SMM900  Dual-Clad Component Optical Fiber, matching F-CP1100  
$23.25
 
Available Today
 F-YDC-1100-C  Ytterbium Doped Optical Fiber, Singlemode, 1030-1100nm  
$125.25
 
Available Today
 F-YDC-1100-8/230  Ytterbium Doped Optical Fiber, Double Clad, 1060-1110nm  
$58.50
 
Available Today
 F-DF1500Y  Erbium-Ytterbium Co-doped Optical Fiber  
$46.00
 
Available Today
 F-DF1000  Neodymium Doped Optical Fiber, Fiber Lasers  
$75.25


Custom Patchcord Ordering Information

Note: (1) The fiber jacket option is not available with all fiber types. The length is limited to 5 m.



 Quantity  Model  Description  Price
   F-EDF-OPT  Erbium Doped Fiber, All-purpose, Connector Configurable  

For a custom patch cord, please use above part number. Depending on the fiber type, only certain connectors will be available. Some fibers are not offered for customization. Please check with a Newport sales engineer (1-800-222-6440 or tech@newport.com).

For more detailed information on ordering fibers, see Optical Fiber Ordering Information

Related Products

For the most powerful hand-held power meter in industry, see Optical Power Meter, High-Performance Hand-Held, 1918-C
(Detector, post, post holder, and clamp sold separately)


• Optical detectors (see Low-Power Photodetectors, 918D Series)
• Integrating sphere optical detectors (Fiber Optic Detectors)
• Photosensitive fibers (Photosensitive Fiber for Fiber Gratings)
• Fiber cleavers (see Electronic Fiber Cleavers and Manual Fiber Cleavers)
• Fiber coating strippers (Fiber Coating Stripper)
• Bare fiber adapters (Bare Fiber Adapters)


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .