|  
   
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Diode Lasers > Raman Laser Source Modules

Raman Laser Source Modules
Raman Laser Source Modules

  • Ultra narrow linewidths and low spectral noise
  • Four standard wavelengths of 640nm, 658nm, 685nm, & 785nm
  • Ultra-stable wavelength and output power
  • CW, analog modulation, or digital modulation
  • 1m, 50um or 100um fiber with SMA connector

Product Description Product Detail Specifications Catalog PDF
Product Description
Newport’s Raman Laser Source Modules are available at four standard wavelengths of 640nm, 658nm, 685nm or 785nm. They come with 1m multi-mode fiber pigtails with SMA connectors and core diameters of 50um or 100um. All modules have low spectral noise and very narrow line-widths which make them ideal for Raman spectroscopy, interferometry and holography applications. The Raman Laser Source Modules have the smallest spectral width of any visible diode laser source that Newport offers.
All self-contained RLx Series Raman Laser Source Modules have superior optical quality and ultra-stable temperature, wavelength and output power control. The RLx Series modules feature a precision current source and a PID temperature controller. They operate at 5VDC and this lower operating voltage helps to create less waste heat within the laser module, thereby increasing diode lifetime, efficiency and reliability. Three types of Raman sources are featured:
RLC Series - CW operation
RLA Series - Analog modulation of up to 20 MHz
RLD Series - Digital modulation (via TTL) of up to 100 MHz
To modulate the RLA Series from below-threshold (at 0 V) to full power (at +1 V) requires an external VDC analog input (not included). To modulate the RLD Series from ...


Ordering Information
 Quantity Model Description Price
  RLC640-07-50 Raman Laser Source Module, 640nm, 7mW, CW, SMA, 50um fiber 
  RLC640-07-100 Raman Laser Source Module, 640nm, 7mW, CW, SMA, 100um fiber 
  RLC658-28-50 Raman Laser Source Module, 658nm, 28mW, CW, SMA, 50um fiber 
  RLC658-28-100 Raman Laser Source Module, 658nm, 28mW, CW, SMA, 100um fiber 
  RLC685-35-50 Raman Laser Source Module, 685nm, 35mW, CW, SMA, 50um fiber 
  RLC685-35-100 Raman Laser Source Module, 685nm, 35mW, CW, SMA, 100um fiber 
  RLC785-63-50 Raman Laser Source Module, 785nm, 63mW, CW, SMA, 50um fiber 
  RLC785-63-100 Raman Laser Source Module, 785nm, 63mW, CW, SMA, 100um fiber 
  RLA640-07-50 Raman Laser Source Module, 640nm, 7mW, Analog, SMA, 50um fiber 
  RLA640-07-100 Raman Laser Source Module, 640nm, 7mW, Analog, SMA, 100um fiber 
  RLA658-28-50 Raman Laser Source Module, 658nm, 28mW, Analog, SMA, 50um fiber 
  RLA658-28-100 Raman Laser Source Module, 658nm, 28mW, Analog, SMA, 100um fiber 
  RLA685-35-50 Raman Laser Source Module, 685nm, 35mW, Analog, SMA, 50um fiber 
  RLA685-35-100 Raman Laser Source Module, 685nm, 35mW, Analog, SMA, 100um fiber 
  RLA785-63-50 Raman Laser Source Module, 785nm, 63mW, Analog, SMA, 50um fiber
 
  RLA785-63-100 Raman Laser Source Module, 785nm, 63mW, Analog, SMA, 100um fiber
 
  RLD640-07-50 Raman Laser Source Module, 640nm, 7mW, Digital, SMA, 50um fiber
 
  RLD640-07-100 Raman Laser Source Module, 640nm, 7mW, Digital, SMA, 100um fiber
 
  RLD658-28-50 Raman Laser Source Module, 658nm, 28mW, Digital, SMA, 50um fiber 
  RLD658-28-100 Raman Laser Source Module, 658nm, 28mW, Digital, SMA, 100um fiber 
  RLD685-35-50 Raman Laser Source Module, 685nm, 35mW, Digital, SMA, 50um fiber 
  RLD685-35-100 Raman Laser Source Module, 685nm, 35mW, Digital, SMA, 100um fiber 
  RLD785-63-50 Raman Laser Source Module, 785nm, 63mW, Digital, SMA, 50um fiber 
  RLD785-63-100 Raman Laser Source Module, 785nm, 63mW, Digital, SMA, 100um fiber 
  LPMS-5-110 Laser Diode Module Power Supply for 635-2330nm Diodes, 110 VAC 
  LPMS-5-220 Laser Diode Module Power Supply for 635-2330nm Diodes, 220 VAC 
  LQA-CAB Interface Cable for LQA, and LQD Laser Modules 
  LQC-CAB Interface Cable for LQC Laser Modules 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .