|  
   
  Manual Positioning
    Manual Actuators
    Manual Fiber Alignment Stages
    Manual Linear Stages
    Manual Rotation and Tilt Stages
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Technical Reference
 Show All Product Lines
Home > Products > Manual Positioning > Manual Rotation and Tilt Stages > RSP Series Rotation Stages

RSP Series Rotation Stages
RSP Series Rotation Stages

  • Rotate 1 or 2 in. (25.4 or 50.8 mm) polarization optics
  • Continuous 360° rotation with fine adjust and lock
  • Ball bearing race for smooth motion and higher load capacity
  • English/ metric compatible
  • Adaptor available for mounting 1/2-in diameter optics

Product Description Product Detail Specifications Drawings Catalog PDF 3-D Model
Product Description
RSP Series Rotation Stages provide smooth, continuous angular positioning for general laboratory applications.
Rotation can be coarsely aligned using the knurled edge of the rotating platform. Fine adjustment is achieved with the knob. Angular position is indicated on a 360° scale graduated in 2° increments. The adjustment knob can be securely locked by tightening the screw in the end of the knob.
These stages feature full ball bearing races for a high load capacity for their size. Each has two counterbored clearance holes on diagonally opposite corners for direct mounting to tables, breadboards, and other stages. Threaded holes on the edge allow vertical mounting — especially useful for holding transmissive optics such as polarizers.


Ordering Information
 Quantity Model Description Price
  RSP-1T Rotation Stage, 1 inch Aperture, Continuous 360° Rotation, Coarse & Fine Adj. 
  RSP-2T Rotation Stage, 2 inch Aperture, Continuous 360° Rotation, Coarse & Fine Adj. 
  RSA-1TI Solid Insert for RSP-1T Rotation Stage 
  RSA-2TI Solid Insert for RSP-2T Rotation Stage 
  PRA-05 Optical Mount Adaptor, 12.7-mm (0.5-in.) diameter optics into 1.063-20 threaded mounts  

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .