RS Series Research Grade Optical Tables
  • Selectively eliminate torsional and bending table modes
  • Damped work surface elminates skin resonance
  • Honeycomb cells for a lighter, stiffer table with better dynamic rigidity
  • Triple core interface increases point loading capability
  • NEW Limited Edition 40th Anniversary RS Series now available
Share This Page
DescriptionSpecifications Models Catalog PDF
* Table and legs sold separately


Grid markings are included as a standard feature on all Newport tables

Since 1969, when Newport began building the optical table to serve the young laser research market, Newport has consistently produced the finest optical tables in the world. Although competitors have tried to imitate Newport inventions, no one has built the same features, performance and quality into an optical table. The RS Series is a culmination of many years of experience, innovation and attention to detail.

The RS4000

Featuring unmatched vibration immunity, the RS4000 combines Newport’s uniquely rigid trussed honeycomb core with our highest level of tuned damping. Its supreme stability has meant the difference between success and failure in countless leading edge applications. Originally designed for high end interferometric research, the RS4000 is the best choice for extremely sensitive measurements requiring the utmost in vibration control.

The RS2000—Meets the others best

Providing 50% of the damping found on the RS4000, the RS2000 matches the top of the line performance from competitive models. Indeed, the unmatched low frequency superiority of Newport vibration absorber tuned damping technology allows its larger sized tables to out perform all competitive models.

For more information on our Isolators please see our Isolator Specifications