Product Description
RS Series Rotation Stages, guided by a precision bored bushing, rotate a full 360°. By tightening a thumbscrew on the side of the stage, the platform is tangentially driven by the precision actuator. RS40 includes a BM11.5 micrometer, while RS65 is supplied without an actuator to allow the user to choose between a fine adjustment screw, micrometer, differential micrometer, or a motorized actuator. A graduated scale marked in 2° increments indicate angular position and a vernier scale allows position readout to 12 arc min. Rotation can be locked to prevent accidental adjustment and reduce drift by tightening a second thumb screw on the side of the stage. RS65 allows 1 in. (25.4 mm) diameter linear polarizers, wave plates, calcite polarizers, and polarizing cube beamsplitters to be rotated with precision. The inside diameter of the mount is threaded 1.063-20. Two Delrin retainer rings are supplied to securely hold the optics. Thin optics can be held with one retaining ring on each side of the optic. The internal thread enables Newport Glan-laser calcite polarizers and CH Series cube beamsplitter holders, with the equivalent male thread, to be rotated in this stage.
RS Series Rotation Stages, guided by a precision bored bushing, rotate a full 360°. By tightening a thumbscrew on the side of the stage, the platform is tangentially driven by the precision actuator. RS40 includes a BM11.5 micrometer, while RS65 is supplied without an actuator to allow the user to choose between a fine adjustment screw, micrometer, differential micrometer, or a motorized actuator. A graduated scale marked in 2° increments indicate angular position and a vernier scale allows position readout to 12 arc min. Rotation can be locked to prevent accidental adjustment and reduce drift by tightening a second thumb screw on the side of the stage. RS65 allows 1 in. (25.4 mm) diameter linear polarizers, wave plates, calcite polarizers, and polarizing cube beamsplitters to be rotated with precision. The inside diameter of the mount is threaded 1.063-20. Two Delrin retainer rings are supplied to securely hold the optics. Thin optics can be held with one retaining ring on each side of the optic. The internal thread enables Newport Glan-laser calcite polarizers and CH Series cube beamsplitter holders, with the equivalent male thread, to be rotated in this stage.
Ordering Information |
|
Ordering Information, Metric |
|
RS65 Recommended Actuators |
| Quantity |
Manual Drives |
Description |
Price |
Available Today |
AJS100-0.5 |
AJS High Precision Adjustment Screw, 100 TPI, Small Knob, Side Lock, 12.7mm |
$24.99 |
Available Today |
AJS127-0.5 |
AJS High Precision Adjustment Screw, 127 TPI, Small Knob, Side Lock, 12.7mm |
$39.99 |
Available Today |
SM-06 |
Vernier Micrometer, 6mm Travel, 9 lb Load Capacity |
$80.58 |
Available Today |
SM-13 |
Vernier Micrometer, 13mm Travel, 9 lb Load Capacity |
$64.99 |
Available Today |
HR-6 |
High-Resolution Micrometer, 0.5µm Sensitivity, 6mm Travel |
$149.94 |
Available Today |
HR-13 |
High-Resolution Micrometer, 0.5µm Sensitivity, 13mm Travel |
$139.74 |
Available Today |
DM-6L |
Differential Micrometer, Lockable, 6.0mm Coarse, 0.2mm Fine, 11.2 lb Capacity |
$377.40 |
Available Today |
DM-13 |
Differential Micrometer, 13.0mm Coarse, 0.2mm Fine, 20 lb Load Capacity |
$449.99 |
Available Today |
DM-13L |
Differential Micrometer, Lockable, 13.0mm Coarse, 0.2mm Fine, 11.2 lb Capacity |
$471.24 |
| |
Motorized Drives |
1 Week |
CMA-12CC |
12.5 mm Travel Open-loop DC CMA Actuator |
$449.99 |
Available Today |
CMA-12PP |
12.5 mm Travel Open-loop Stepper CMA Actuator |
$844.00 |
Available Today |
CMA-12CCCL |
12.5 mm Travel Closed-loop DC Servo CMA Actuator |
$896.00 |
2 Weeks |
NSA12 |
11mm travel motorized miniature linear actuator |
$342.99 |
Available Today |
PZA12 |
NanoPZ Ultra-High Resolution Actuator, 12.5mm Travel |
$915.00 |
|
Additional Inserts and Retaining Rings |
|
| (1) PRA-05 comes with one MLH-0.5-RR retaining ring. |
|