|  
   
  Optical Tables and Vibration Control
    Breadboards and Grid Platforms
    Honeycomb, Granite and Rigid Structures
    Isolators
    Optical Tables
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Structural Rails and Carriers
    Technical Reference
    Testing, Analysis and Design
    Vibration Control Replacement Parts
    Workstations and Isolated Platforms
 Show All Product Lines
Home > Products > Optical Tables and Vibration Control > Optical Tables > RPR Reliance™ Series Industrial and Educational Grade Optical Tables

RPR Reliance™ Series Industrial and Educational Grade Optical Tables
RPR Reliance™ Series Industrial and Educational Grade Optical Tables
* Table and legs sold separately
Grid markings are included as a standard feature on all Newport tables

Features and Benefits
  • Damped worksurface eliminates skin resonance
  • Damped composite edge finish eliminates sidewall resonance
  • Constrained layer core damping attenuates broadband vibration
  • Truss bridges honeycomb cell to increase the stiffness-to-weight ratio of the table
  • Lighter, stiffer table provides better dynamic rigidity
  • Vertical bonding of core increases static rigidity
  • Triple core interface increases point-loading capability
  • Best flatness in the industry
  • Low thermal stress bonding
  • Non-corrosive sealing of holes and honeycomb cells
  • Countersunk cut threads for improved component mounting

Product Description Product Detail Specifications Catalog PDF
Product Description
These tables represented the state of the art before the advent of tuned damping found in the RS Series. Indeed, the RPR set the standard that younger companies still imitate. Today they still offer good value for many less stringent applications. The RPR Series tables offer Newport performance and quality at an affordable price.


Ordering Information
To order, use the following format:



RPR Series come standard with 1/4-20 holes on 1 in. grid; for M6 metric holes on 25 mm grid add the prefix “M-”.

* Vibration isolators are sold separately

Example:

RPR-48-12 = RPR Series, 4 ft wide by 8 ft long by 12 in. thick M-RPR-36-8 = Metric RPR, 0.9 m wide by 1.8 m long by 200 mm thick

RPR sizes
 Width
[ft (m)] 
 Length
[ft (m)] 
 Thickness for RPR
[in. (mm)] 
 3 (0.9) 6 (1.8) 8 (203)
 4 (1.2) 8 (2.4) 12 (305)
 5 (1.5) 10 (3.0) 18 (457)
  12 (3.6) 24 (610)
  14 (4.2) 
  16 (4.8) 
  18 (5.4) 
  20 (6.0) 

Notes:

Order by feet and inches

5 ft widths are actually 1.5 m. 59.06 in. with 1.53 in. borders


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .