Product Description
RL Series Non-Isolating LabLegs vibration isolators offer rigid support where vibration isolation is not required. Unlike cross member support systems, the freestanding design does not amplify low frequency floor vibrations. The height adjustable RL Series is an excellent choice for off table target pointing applications.
RL Series Non-Isolating LabLegs vibration isolators offer rigid support where vibration isolation is not required. Unlike cross member support systems, the freestanding design does not amplify low frequency floor vibrations. The height adjustable RL Series is an excellent choice for off table target pointing applications.
Order Information |

|
Example: RL-2000-428 designates a system with four 28 in. isolators. To add a tie-bar caster system for a 4 ft x 8 ft table, add TC after the Model number and order tie-bars and/or casters as below:
1) RL-2000-428TC
2) TBC-48 |
Ordering Information |
| |
Model |
Description |
Price |
9 Weeks |
RL-2000-410 |
RL-2000 Series Rigid Legs, 10 in. height, set of 4, 8000 lb max. load capacity |
$1264.00 |
9 Weeks |
RL-2000-410TC |
RL-2000 Series Rigid Legs, 10 in. height, set of 4, 8000 lb max. load capacity, w/flanges for tie-bar caster system |
$1992.00 |
9 Weeks |
RL-2000-413.5 |
RL-2000 Series Rigid Legs, 13.5 in. height, set of 4, 8000 lb max. load capacity |
$1264.00 |
9 Weeks |
RL-2000-416 |
RL-2000 Series Rigid Legs LabLegs, 16 in. height, set of 4, 8000 lb max. load capacity |
$1264.00 |
Available Today |
RL-2000-419.5 |
RL-2000 Series Rigid Legs, 19.5 in. height, set of 4, 8000 lb max. load capacity |
$1264.00 |
5 Weeks |
RL-2000-419.5TC |
RL-2000 Series Rigid Legs, 19.5 in. height, set of 4, 8000 lb max. load capacity, w/flanges for tie-bar caster system |
$1992.00 |
4 Weeks |
RL-2000-422 |
RL-2000 Series Rigid Legs, 22 in. height, set of 4, 8000 lb max. load capacity |
$1264.00 |
5 Weeks |
RL-2000-422TC |
RL-2000 Series Rigid Legs, 22 in. height, set of 4, 8000 lb max. load capacity, w/flanges for tie-bar caster system |
$1992.00 |
Available Today |
RL-2000-423.5 |
RL-2000 Series Rigid Legs, 23.5 in. height, set of 4, 8000 lb max. load capacity |
$1264.00 |
5 Weeks |
RL-2000-423.5TC |
RL-2000 Series Rigid Legs, 23.5 in. height, set of 4, 8000 lb max. load capacity, w/flanges for tie-bar caster system |
$1992.00 |
4 Weeks |
RL-2000-428 |
RL-2000 Series Rigid Legs, 28 in. height, set of 4, 8000 lb max. load capacity |
$1264.00 |
5 Weeks |
RL-2000-428TC |
RL-2000 Series Rigid Legs, 28 in. height, set of 4, 8000 lb max. load capacity, w/flanges for tie-bar caster system |
$1992.00 |
9 Weeks |
RL-2000-610 |
RL-2000 Series Rigid Legs, 10 in. height, set of 6, 12000 lb max. load capacity |
$1867.00 |
5 Weeks |
RL-2000-613.5 |
RL-2000 Series Rigid Legs, 13.5 in. height, set of 6, 12000 lb max. load capacity |
$1867.00 |
5 Weeks |
RL-2000-616 |
RL-2000 Series Rigid Legs, 16 in. height, set of 6, 12000 lb max. load capacity |
$1867.00 |
5 Weeks |
RL-2000-619.5 |
RL-2000 Series Rigid Legs, 19.5 in. height, set of 6, 12000 lb max. load capacity |
$1867.00 |
5 Weeks |
RL-2000-619.5TC |
RL-2000 Series Rigid Legs, 19.5 in. height, set of 6, 12000 lb max. load capacity, w/flanges for tie-bar caster system |
$3172.00 |
5 Weeks |
RL-2000-622 |
RL-2000 Series Rigid Legs, 22 in. height, set of 6, 12000 lb max. load capacity |
$1867.00 |
5 Weeks |
RL-2000-622TC |
RL-2000 Series Rigid Legs, 22 in. height, set of 6, 12000 lb max. load capacity, w/flanges for tie-bar caster system |
$3172.00 |
5 Weeks |
RL-2000-623.5 |
RL-2000 Series Rigid Legs, 23.5 in. height, set of 6, 12000 lb max. load capacity |
$1867.00 |
5 Weeks |
RL-2000-623.5TC |
RL-2000 Series Rigid Legs, 23.5 in. height, set of 6, 12000 lb max. load capacity, w/flanges for tie-bar caster system |
$3172.00 |
5 Weeks |
RL-2000-628 |
RL-2000 Series Rigid Legs, 28 in. height, set of 6, 12000 lb max. load capacity |
$1867.00 |
5 Weeks |
RL-2000-628TC |
RL-2000 Series Rigid Legs, 28 in. height, set of 6, 12000 lb max. load capacity, w/flanges for tie-bar caster system |
$3172.00 |
|
| Tie bars need to be ordered separately |
|