|  
Sign In  Or  Create New Account
  Motorized Positioning
    Air Bearing Solutions
    Controllers and Amplifiers
    Custom Motion Systems
    Hexapods
    Motion Outlet
    Motorized Actuators
    Motorized Linear Stages
    Motorized Rotation Stages
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    NanoPositioning
    Piezo Motor Driven Products
    Steering Mirrors
    Technical Reference
 Show All Product Lines
Home > Products > Motorized Positioning > Motorized Rotation Stages > RGV100BL High-Speed Precision Rotation Stage

RGV100BL High-Speed Precision Rotation Stage
RGV100BL High-Speed Precision Rotation Stage

  • Brushless direct-drive provides faster rotating speeds, high torque, superior reliability, and enhanced position sensitivity
  • Ultra-compact footprint – only 115 mm x 115 mm
  • Precision glass scale encoder ensures 0.0003° repeatability
  • 30 mm diameter through-hole for convenient cable routing

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model
Product Description
The RGV100BL is a very compact direct-drive rotation stage that provides ultra-fast rotation with very high resolution and outstanding positioning performance. Applications include semiconductor wafer inspection, micro-robotics, and precision metrology.
The direct-drive technology of the RGV100BL eliminates the worm gear of traditional rotation stages. The advantages are higher speeds, superior reliability, and enhanced position sensitivity. Speed, resolution, and repeatability are increased by a factor of up to ten times compared to worm-driven rotation stages of the same size.
A high efficiency brushless DC torque motor with rare earth magnets supplies an optimum ratio of torque per inertia for high acceleration, with minimal stage heating. At maximum continuous torque, the temperature of the motor increases by only 30°C. This is significantly less than other stage designs and guarantees high performance and high reliability for the most demanding applications.
Precision is ensured by a high-resolution glass scale with 15,000 line pairs per revolution that directly measures the position of the rotating platen. The flat encoder is mounted on a precision ground reference surface and is perfectly aligned with the stage’s rotation axis to minimize position errors induced by eccentricity, wobble, or axial runout. The encoder signals are interpolated by the XPS motion controller with ...



Ordering Information
 Quantity  Model  Description  Price
 
4 Weeks
 RGV100BL  RGV100BL Rotation stage  
$6430.00

Recommended Motion Controller: XPS see Universal High-Performance Motion Controller/Driver


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .