RC Series Remote Control Cables provide a low-cost alternative to motorized actuators for centralized control of remote or hard-to-reach mounts and stages. They allow resolution approaching that of a hand-adjusted micrometer. One end of the cable slips over the micrometer knob; the other is held in a bracket that may be bolted to your table. A knurled knob provides comfortable turning.
RC Series Cables are an adaptation of the aircraft industrys Bowden cable. When torqued, this highly reliable cable exhibits a clockwise windup of only 4°/oz-in. (0.05°/g-cm) and a counterclockwise wind of 3°/oz-in. (0.04°/g-cm).
We supply a connecting bar for use with our Model 600A or 625-RC Series Mirror Mounts to provide proper spacing for two cables.