|  
Sign In  Or  Create New Account
  Light Sources
    Accessories for Oriel Light Sources
    Arc Sources
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Incandescent Sources > Quartz Tungsten Halogen Lamps with Integral Reflector

Quartz Tungsten Halogen Lamps with Integral Reflector
Quartz Tungsten Halogen Lamps with Integral Reflector
6359 QTH Lamp being inserted into 69358 Cylindrical Housing.

  • High intensity, focused, VIS sources
  • Simple and low cost fiber illuminators
  • Compact, rod mounted lamp housings

Product DescriptionProduct DetailDrawingsDownloadsCatalog PDF
Product Description
These are inexpensive sources of high brightness, VIS radiation. The output is a focused spot ~10 mm in diameter. These sources are widely used for illumination of large core fiber bundles and liquid light guides. Because the spot size is so large, these are not the most efficient fiber illuminators, and are not usable with small core fibers, but they are economical and simple. The lamps are 12 V quartz tungsten halogen lamps with a dichroic reflector surrounding the lamp envelope. The reflector collects the lamp radiation and produces a high intensity spot in front of the reflector (see Fig. 2). We offer two lamp types, differing in spectral output and output power.



Ordering Information

Lamps
 Quantity  Model  Lamp Wattage  DC Voltage  Reflector Type  Typical Output Power (W)  Typical Spot Size  Working Distance  Average Life
(Hours)
 Price
   Through 1 mm Aperture  Through 3 mm Aperture  Through 5 mm Aperture
 
Available Today
 6359  100  12 V  VIS  0.2  1.4  3.2  11 mm  1.2 in. (30.5 mm)  50  
$84.00
 
Available Today
 6352  75  12 V  UV-VIS  0.09  1.2  3.0  10 mm  1.1 in. (28 mm)  25  
$84.00


Lamp Housing
 Quantity  Model  Description  Price
 
7 Weeks
 69358  Cylindrical Housing for 6359 and 6352 Lamps  
$578.00



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .