|  
Sign In  Or  Create New Account
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
   
 
   
 
   
 
   
 
    Laser Accessories
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > High Energy Pulsed Lasers > Quanta-Ray PIV Series Pulsed Nd:YAG Lasers

Quanta-Ray PIV Series Pulsed Nd:YAG Lasers
Quanta-Ray PIV Series Pulsed Nd:YAG Lasers

  • Fully integrated dual oscillators, beam combination, harmonic generation, and wavelength separation
  • Quanta-Ray pump chamber design ensures an excellent spatial mode for uniform illumination of large target areas
  • Sealed cavity and high-damage-threshold optics
  • Beam profiles can be customized
  • Pulse separation times from 100 ns to 100 ms
  • 200 mJ to 400 mJ of pulse energy at 532 nm
  • 355 nm and 266 nm output available
  • Single-frequency operation available for holographic application
  • Injection seeding possible for ultra-narrow linewidth

Product DetailSpecificationsDownloads Related Products
Product Detail

Quanta Ray® Nd:YAG lasers are unsurpassed in laser performance, reliability and quality. The PIV Series offers two lasers mounted on a single base plate for excellent mechanical stability.



The Quanta-Ray PIV series lasers offer two Quanta-Ray Nd:YAG lasers in a single head, driven by a single compact power supply. All mechanical and optical components are mounted on a single rigid baseplate for excellent long-term beam overlap and pointing stability.



The PIV lasers are designed and tested to give maximum sheet uniformity and consistency. Single-frequency operation is available for holographic PIV. Injection seeding both lasers with the same single-frequency source ensures perfect frequency overlap for super-clear holographic images.

Applications
  • PIV
  • Sheet illumination
  • Holographic PIV
  • Holography
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .