Quanta-Ray Nd:YAG Lasers
Share This Page
Description
Spectra-Physics' Quanta Ray® Nd:YAG lasers, unsurpassed in laser performance, reliability and quality, now incorporate fast digital signal processing (DSP) electronics for all control functions.



In addition, all of the design features that have traditionally made Quanta-Ray the number one choice of researchers world wide remain integral to our design philosophy for quality and benefit to the user.

   Model  Wavelength  Repetition Rate
Quanta-Ray Pro Series
(Quanta-Ray Pro Series Pulsed Nd:YAG Lasers)
1000–2500 mJ at 1064 nm 1–100 Hz
Quanta-Ray Lab Series
(Quanta-Ray Lab Series Pulsed Nd:YAG Lasers)
Up to 1000 mJ at 1064 nm 1–50 Hz
Quanta-Ray INDI Series
(Quanta-Ray INDI Series, Compact Nd:YAG Lasers)
450 mJ at 1064 nm 1–20 Hz