|  
Sign In  Or  Create New Account
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
   
 
   
 
   
 
   
 
    Laser Accessories
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > High Energy Pulsed Lasers > Quanta-Ray Lab Series Pulsed Nd:YAG Lasers

Quanta-Ray Lab Series Pulsed Nd:YAG Lasers
Quanta-Ray Lab Series Pulsed Nd:YAG Lasers

  • Repetition rates from 1 to 50 Hz and energies in excess of 1000 mJ/pulse
  • Fast Digital Signal Processor (DSP) electronics
  • Computer interface and versatile GUI
  • Divide-by-integer variable rep rate
  • Large elliptical pump chamber ensures uniform output beam
  • Gold-coated pump chamber for component longevity and lamp efficiency (five-year pump-chamber warranty)
  • Oscillator only lasers with dual rod oscillators ensure beam quality at high power
  • Sealed beam paths protect optical components from dust and contaminants
  • High-quality, high-damage-threshold optics from Spectra-Physics’ dedicated in-house coating lab
  • Convenient and fast lamp changes without the need to remove and re-align the pump chamber

Product DetailSpecificationsDownloads
Product Detail

Quanta-Ray® Nd:YAG lasers are recognized world wide for their unsurpassed performance, reliability and quality. The Quanta-Ray Lab Series are oscillator-only YAG lasers featuring a dual rod and pump chamber configuration. This proprietary design provides compensation for thermally-induced birefringence in the YAG rod, providing an output beam quality that is unique on the market.



Newly incorporated modern digital signal processing (DSP) electronics into all Quanta-Ray YAG lasers provide a number of advantages for users.

  • A direct digital interface and GUI enhances the reliability and convenience of using Quanta-Ray Lab, maximizing the time spent doing experiments.
  • Variable repetition rates are now possible with digital control. This digital control lets the user set the rep rate to integer-fractions of the lamp pulse frequency. Thus, the thermal steady-state in the resonator is maintained by a constant flash lamp frequency, but the rep rate of the light output can be varied.

The traditional features and advantages that have made Quanta-Ray the world's leading pulsed Nd:YAG laser are still integral to our design philosophy for laser quality. These features include dual-rod oscillators, gold-coated elliptical pump chambers, internal sealed beam path and high-damage-threshold optics from Spectra-Physics’ advanced coatings lab.


Applications
  • Pump source for OPOs
  • Pump source for Ti:sapphire lasers
  • Pump source for dye lasers
  • Laser-induced fluorescence
  • Remote sensing
  • Ablation
  • LIDAR
  • CARS
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .