Quanta-Ray® Nd:YAG lasers are recognized world wide for their unsurpassed performance, reliability and quality. The Quanta-Ray INDI Series are oscillator-only YAG lasers with a single rod and pump chamber configuration. Our proprietary resonator design combined with Quanta-Rays unique gold-coated elliptical pump chamber produces an output beam quality that is superior to other low energy pulsed lasers available on the market.
Newly incorporated modern digital signal processing (DSP) electronics into all Quanta-Ray YAG lasers provide a number of advantages for users.
- A direct digital interface and GUI enhances the reliability and convenience of using Quanta-Ray INDI, maximizing the time spent doing experiments.
- Variable repetition rates are now possible with digital control. This digital control lets the user set the rep rate to integer-fractions of the lamp pulse frequency. Thus, the thermal steady-state in the resonator is maintained by a constant flash lamp frequency, but the rep rate of the light output can be varied.
The traditional features and advantages that have made Quanta-Ray the world's leading pulsed Nd:YAG laser are still integral to our design philosophy for laser quality. These features include gold-coated elliptical pump chambers, internal sealed beam path and high-damage-threshold optics from Spectra-Physics advanced coatings lab.
Applications
- Plastic and ceramic components marking
- Laser cleaning
- LIBS
- Flat-panel display repair
- Ablation
- Flow visualization
- LIDAR
- Dye laser pumping