Q-Switched DPSS Lasers

Home / Spectra-Physics / Q-Switched DPSS Lasers

Spectra-Physics is a leading supplier of DPSS Q-switched lasers. Our lasers deliver superior reliability and are proven in demanding 24/7 industrial applications. With one of the broadest portfolios of Q-switched lasers in the industry and a deep applications expertise, we can help you find the right laser solution for your industrial applications.

Pulseo_355 white bckgrnd HIPPO_1064 white background MOSAIC_w_beam
Pulseo® High Power DPSS Q-Switched Lasers HIPPO™ Mid-Power DPSS Q-Switched Lasers Mosaic™ All-in-One DPSS Q-Switched Lasers
SP-Navigator_MainImg-S SP-TriStar Blue Cover-S Explorer XP_grn beam_wht background
Navigator™ Modular DPSS Q-Switched Lasers Tristar™ Compact UV Lasers Explorer® IR, Green and UV Lasers

DPSS Q-Switched Laser Product Selection

Power 1064 nm 532 nm 355 nm/349 nm 266 nm
0.5 W Explorer Explorer Explorer
Explorer One
Explorer XP
1 W
2 W Tristar
Navigator
HIPPO
3 W Explorer XP
Navigator
4 W
5 W Navigator HIPPO
6 W Navigator
7 W
8 W
9 W
10 W Pulseo
11 W HIPPO
Mosaic
12 W
15 W HIPPO
17 W HIPPO
20 W Pulseo
27 W HIPPO
34 W Pulseo
44 W Pulseo
45 W Quasar
75 W Quasar

Typical DPSS Q-Switched Laser Applications

Application Lasers
Solar Cell Laser Applications
Thin film P1, P2, P3 layer laser scribing
Technical Overview, a-Si TF laser scribing, Mo-Si TF laser scribing, M2 Overview
Explorer, Explorer XP, Navigator, HIPPO, and Mosaic Q-Switched Lasers
Laser doping of selective emitters (LDSE), Technical Overview, c-Si laser processing Millennia Prime CW Lasers, Pulseo Q-Switched Lasers, and Quasar Hybrid Fiber Lasers
Laser doping of emitters using PSG as doping precursor Pulseo Q-Switched Lasers, Quasar Hybrid Fiber Lasers
Metal wrap through (MWT) laser drilling
Emitter wrap through (EWT) laser drilling
c-Si solar cell edge isolation, c-Si laser processing HIPPO, Pulseo, Mosaic Q-Switched Lasers, and Quasar Hybrid Fiber Lasers
Laser grooved buried contacts (LGBC)
Laser scribing of silicon nitride
Laser defect/shunt repair
c-Si wafer marking Explorer, Explorer One
c-Si solar cell laser-fired contacts (LFC) HIPPO, Pulseo Q-Switched Lasers, and Quasar Hybrid Fiber Lasers
Flip Chips, Flexible Circuits and Printed Circuit Boards
Via hole laser drilling Explorer XP UV, HIPPO, Pulseo, Mosaic Q-Switched Lasers , and Quasar Hybrid Fiber Lasers
Flex circuit laser cutting and laser drilling
PCB laser singulation
Laser ablation of material on PCBs and PCB structuring
LED Manufacturing
Laser scribing and laser dicing of sapphire, GaAs, GaN, Technical Overview Tristar and Pulseo UV Lasers
Laser liftoff
Laser Processing of Silicon Wafers
Laser scribing and laser dicing of wafers, Technical Overview HIPPO, Pulseo UV Lasers, and Quasar Hybrid Fiber Lasers
Low K dielectric laser scribing and laser grooving
Laser marking of wafers Explorer, Explorer One, Navigator, HIPPO, and Mosaic Q-Switched Lasers
Die attach film (DAF) Tristar, HIPPO, and Pulseo UV Lasers
TSV (through silicon via) laser drilling Pulseo UV Lasers, Quasar Hybrid Fiber Lasers
Electronic Package Laser Singulation
micro-SD, QFN, FBGA,and Direct Chip Attach (DCA) type packages Pulseo Q-Switched Lasers
Flat Panel Display Manufacturing
ITO laser patterning Explorer XP UV, Tristar, HIPPO, and Pulseo UV Lasers
TCO laser patterning Explorer XP UV
LDP/LDI, repairing LCD/PDP, and PDP/AM OLED processing HIPPO, Pulseo UV Lasers, and Quasar Hybrid Fiber Lasers
Inside glass laser marking and titling Explorer, Explorer One, Navigator, and HIPPO UV Lasers
Vacuum hole drilling, glass cutting Explorer XP UV, Pulseo UV Lasers
Black matrix patterning
Stereolithography
Exposure/ablation Explorer, Explorer One, Explorer XP UV and Navigator UV Lasers
Ceramic Processing
Laser scribing HIPPO, Pulseo UV Lasers, and Quasar Hybrid Fiber Lasers
Laser drilling ceramic foils
Memory Repair
Link cutting, repair Explorer IR, Tristar, and Navigator Q-Switched Lasers
Bioinstrumentation
MALDI mass spectrometry Explorer, Explorer One
Laser microdissection
Molecular uncaging Explorer, Explorer One, Tristar, and Navigator Q-Switched Lasers