|  
Sign In  Or  Create New Account
  Light Test and Measurement
    Beam Analysis
    Detectors For Power Meters
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    High Speed Photodiode Detectors
    Laser Diode Control
    Laser Diode Mounts
    Low Light Sensing
    Optical Power and Energy Meters
    Photonics Outlet
 Show All Product Lines
Home > Products > Light Test and Measurement > Detectors For Power Meters > Pyroelectric Detectors, Energy 818E Series

Pyroelectric Detectors, Energy 818E Series
Pyroelectric Detectors, Energy 818E Series

  • Measurement range in joules
  • Broad UV-VIS-IR spectral response
  • High repetition rates
  • NIST-traceable calibration
  • 1.8 m long cable allows easy access to test systems
Compatible Energy Meters

Product DescriptionProduct DetailSpecificationsDownloadsCatalog PDF
Product Description
If you need to measure the energy from a pulsed laser, Newport's 818E Series Pyroelectric Detectors provides you with a selection that will meet even the most demanding laser energy measurement needs. Short pulse, long pulse and fast acting pyroelectric detector versions are available with square apertures of 3.7, 12, 25 and 50 mm. Choose from among air cooled for low power or heat sink versions for higher powers.
All 12mm aperture pyroelectric sensor heads have a 8-32 tapped hole and all other detectors have a 1/4-20 tapped hole for post or plate mounting. For very high-energy applications, optional diffuser/attenuators are available. See the Specifications Tables for complete information on the energy levels attainable both with and without the attenuators. The 818E Series laser pulse detectors are calibrated without the attenuator only.
All Short and Long Pulse detectors come with a DB15 connector and internal EEPROM for storing factory calibration data, making them compatible with Newport's new model 1936-C and 2936-C Series (see Optical Power/Energy Meters, High Performance ) Optical Meter and model 1918-C (see High-Performance Hand-Held Optical Power and Energy Meter) and 842-PE Handheld Power/Energy Meters (see Portable Optical Power and Energy Meter). When using ...



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 818E-10-50-S  Pyroelectric Energy Detector, Short Pulse, 50 mm Aperture, 10 W, Air Cooled  
$1468.00
 
4 Weeks
 818E-20-50-S  Pyroelectric Energy Detector, Short Pulse, 50 mm Aperture, 20 W, Heatsink  
$1581.00
 
Available Today
 818E-10-50-L  Pyroelectric Energy Detector, Long Pulse, 50 mm Aperture, 10 W, Air Cooled  
$1468.00
 
4 Weeks
 818E-20-50-L  Pyroelectric Energy Detector, Long Pulse, 50 mm Aperture, 20 W, Heat Sink  
$1581.00
 
4 Weeks
 818E-10-50-F  Pyroelectric Energy Detector, Fast Acting, 50 mm Aperture, 10 W, Air Cooled  
$1468.00
 
4 Weeks
 818E-20-50-F  Pyroelectric Energy Detector, Fast Acting, 50 mm Aperture, 20 W, Air Cooled  
$1581.00
 
Available Today
 818E-05-25-S  Pyroelectric Energy Detector, Short Pulse, 25 mm Aperture, 5 W, Air Cooled  
$1241.00
 
4 Weeks
 818E-10-25-S  Pyroelectric Energy Detector, Short Pulse, 25 mm Aperture, 10 W, Heat Sink  
$1332.00
 
4 Weeks
 818E-05-25-L  Pyroelectric Energy Detector, Long Pulse, 25 mm Aperture, 5 W, Air Cooled  
$1241.00
 
4 Weeks
 818E-10-25-L  Pyroelectric Energy Detector, Long Pulse, 25 mm Aperture, 10 W, Heat Sink  
$1332.00
 
3 Weeks
 818E-05-25-F  Pyroelectric Energy Detector, Fast Acting, 25 mm Aperture, 5 W, Air Cooled  
$1241.00
 
4 Weeks
 818E-10-25-F  Pyroelectric Energy Detector, Fast Acting, 25 mm Aperture, 10 W, Air Cooled  
$1332.00
 
3 Weeks
 818E-03-12-L  Pyroelectric Energy Detector, Long Pulse, 12 mm Aperture, 3 W, Air Cooled  
$963.00
 
3 Weeks
 818E-05-12-L  Pyroelectric Energy Detector, Long Pulse, 12 mm Aperture, 5 W, Heat Sink  
$1009.00
 
3 Weeks
 818E-03-12-F  Pyroelectric Energy Detector, Fast Acting, 12 mm Aperture, 3 W, Air Cooled
 
$963.00
 
3 Weeks
 818E-05-12-F  Pyroelectric Energy Detector, Fast Acting, 25 mm Aperture, 5 W, Heat Sink  
$1009.00
 
3 Weeks
 818E-0.3-04-S  Pyroelectric Energy Detector, 3.7 mm Aperture, 0.3 W  
$839.00
 
3 Weeks
 818E-0.3-04-F  Pyroelectric Energy Detector, Fast Acting, 3.7 mm Aperture, 0.3 W
 
$839.00
 
3 Weeks
 818E-DA-12  Diffuser / Attenuator, 818E Pyroelectric heads, 12 mm, 400 nm to 2.5 µm  
$153.00
 
Available Today
 818E-DA-25  Diffuser / Attenuator, 818E Pyroelectric heads, 25 mm, 400 nm to 2.5 µm  
$368.00
 
4 Weeks
 818E-DA-50  Diffuser / Attenuator, 818E Pyroelectric heads, 50 mm, 400 nm to 2.5 µm  
$419.00
 
3 Weeks
 818E-DG-12  Diffuser / Attenuator, UV Grid, 818E Pyroelectric heads, 12 mm, 190-400 nm  
$306.00
 
Available Today
 818E-DG-25  Diffuser / Attenuator, UV Grid, 818E Pyroelectric heads, 25 mm, 190-400 nm  
$595.00
 
4 Weeks
 818E-DG-50  Diffuser / Attenuator, UV Grid, 818E Pyroelectric heads, 50 mm, 190-400 nm  
$623.00
 
Available Today
 818P-BNC  DB15 to BNC Adapter (for use with DVM or Scope)  
$76.00
 
Available Today
 818P-DIN  DB15 to DIN Adaptor (for use with 1835-C or 2835-C power meters)  
$148.00


Related Products

1936-C/2936-C series is the most advanced benchtop power meter in industry (see Optical Power/Energy Meters, High Performance )
(Detectors sold separately)


• For high performance portable optical meter, see Portable Optical Power and Energy Meter
• Consider an integrating sphere as an alternative, see Integrating Spheres, 819M Series
• For high power level CW measurement, see Thermopile Detectors, High Power 818P Series
• For laser beam analysis, see the Beam Analysis Chapter


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .