|  
Sign In  Or  Create New Account
  Light Test and Measurement
    Beam Analysis
    High Speed Photodiode Detectors
    Low Light Sensing
    Optical Detectors For Power Meters
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Optical Power Meter
 Show All Product Lines
Home > Products > Light Test and Measurement > Optical Detectors For Power Meters > Pyroelectric Detector Sensor, 818E Series

Pyroelectric Detector Sensor, 818E Series
Pyroelectric Detector Sensor, 818E Series

  • Measurement range in joules
  • Broad UV-VIS-IR spectral response
  • High repetition rates
  • NIST-traceable calibration
  • 1.8 m long cable allows easy access to test systems
Compatible Energy Meters

Product DescriptionProduct DetailSpecificationsDownloadsCatalog PDF Related Products
Product Description
If you need to measure the energy from a pulsed laser, Newport's 818E Series Pyroelectric Detectors provides you with a selection that will meet even the most demanding laser energy measurement needs. Short pulse, long pulse and fast acting pyroelectric detector versions are available with square apertures of 3.7, 12, 25 and 50 mm. Choose from among air cooled for low power or heat sink versions for higher powers.
All 12mm aperture pyroelectric sensor heads have a 8-32 tapped hole and all other detectors have a 1/4-20 tapped hole for post or plate mounting. For very high-energy applications, optional diffuser/attenuators are available. See the Specifications Tables for complete information on the energy levels attainable both with and without the attenuators. The 818E Series laser pulse detectors are calibrated without the attenuator only.
All the detectors come with a DB15 connector and internal EEPROM for storing factory calibration data, making them compatible with Newport's model 1936-C and 2936-C Series (see Optical Power and Energy Meters, High Performance, 1936-C/2936-C ), 1918-C (see Optical Power Meter, High-Performance Hand-Held, 1918-C), 1928-C (see Benchtop Optical Meter, 1928-C) and 842-PE (see Portable Optical Power Meter, 842-PE). When using with ...



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 818E-10-50-S  Pyroelectric Detector, 818E Energy, Short Pulse, 50 mm Aperture, 10W, Air Cooled  
$1468.00
 
4 Weeks
 818E-20-50-S  Pyroelectric Energy Detector, Short Pulse, 50 mm Aperture, 20 W, Heatsink  
$1581.00
 
Available Today
 818E-10-50-L  Pyroelectric Energy Detector, Long Pulse, 50 mm Aperture, 10 W, Air Cooled  
$1468.00
 
4 Weeks
 818E-20-50-L  Pyroelectric Energy Detector, Long Pulse, 50 mm Aperture, 20 W, Heat Sink  
$1581.00
 
4 Weeks
 818E-10-50-F  Pyroelectric Energy Detector, Fast Acting, 50 mm Aperture, 10 W, Air Cooled  
$1468.00
 
4 Weeks
 818E-20-50-F  Pyroelectric Energy Detector, Fast Acting, 50 mm Aperture, 20 W, Air Cooled  
$1581.00
 
Available Today
 818E-05-25-S  Pyroelectric Energy Detector, Short Pulse, 25 mm Aperture, 5 W, Air Cooled  
$1241.00
 
4 Weeks
 818E-10-25-S  Pyroelectric Energy Detector, Short Pulse, 25 mm Aperture, 10 W, Heat Sink  
$1332.00
 
4 Weeks
 818E-05-25-L  Pyroelectric Energy Detector, Long Pulse, 25 mm Aperture, 5 W, Air Cooled  
$1241.00
 
4 Weeks
 818E-10-25-L  Pyroelectric Energy Detector, Long Pulse, 25 mm Aperture, 10 W, Heat Sink  
$1332.00
 
3 Weeks
 818E-05-25-F  Pyroelectric Energy Detector, Fast Acting, 25 mm Aperture, 5 W, Air Cooled  
$1241.00
 
4 Weeks
 818E-10-25-F  Pyroelectric Energy Detector, Fast Acting, 25 mm Aperture, 10 W, Air Cooled  
$1332.00
 
3 Weeks
 818E-03-12-L  Pyroelectric Energy Detector, Long Pulse, 12 mm Aperture, 3 W, Air Cooled  
$963.00
 
3 Weeks
 818E-05-12-L  Pyroelectric Energy Detector, Long Pulse, 12 mm Aperture, 5 W, Heat Sink  
$1009.00
 
3 Weeks
 818E-03-12-F  Pyroelectric Energy Detector, Fast Acting, 12 mm Aperture, 3 W, Air Cooled
 
$963.00
 
3 Weeks
 818E-05-12-F  Pyroelectric Energy Detector, Fast Acting, 25 mm Aperture, 5 W, Heat Sink  
$1009.00
 
3 Weeks
 818E-0.3-04-S  Pyroelectric Energy Detector, 3.7 mm Aperture, 0.3 W  
$839.00
 
3 Weeks
 818E-0.3-04-F  Pyroelectric Energy Detector, Fast Acting, 3.7 mm Aperture, 0.3 W  
$839.00
 
3 Weeks
 818E-DF-12  Diffuser / Attenuator, 818E Pyroelectric heads, 12 mm, 190 nm to 2.5 µm  
$189.00
 
3 Weeks
 818E-DF-25  Diffuser / Attenuator, 818E Pyroelectric heads, 25 mm, 190 nm to 2.5 µm  
$329.00
 
3 Weeks
 818E-DF-50  Diffuser / Attenuator, 818E Pyroelectric heads, 50 mm, 190 nm to 2.5 µm  
$359.00
 
Available Today
 818E-DG-25  Diffuser / Attenuator, UV Grid, 818E Pyroelectric heads, 25 mm, 190-400 nm  
$595.00
 
Available Today
 818P-BNC  DB15 to BNC Adapter (for use with DVM or Scope)  
$89.00
 
7 Weeks
 818P-DIN  DB15 to DIN Adaptor (for use with 1835-C or 2835-C power meters)  
$148.00


Related Products

High performance with an affordable price, see Benchtop Optical Meter, 1928-C
(Detectors sold separately)


• For high performance portable optical meter, see Optical Power Meter, High-Performance Hand-Held, 1918-C
• Consider an integrating sphere as an alternative, see Integrating Sphere
• For high power level CW measurement, see Thermopile Detector, 818P Series
• For laser beam analysis, see the Beam Analysis Chapter


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .