Product Description
The PulseScout autocorrelators are a versatile, easy-to-use diagnostic tool for measuring ultrafast pulses. This autocorrelator family is capable of measuring pulse widths from both high repetition rate (MHz) oscillators and low repetition rate (kHz) amplifiers from visible to IR wavelength range. The unit comes equipped with either a photodiode detector module to detect and measure high-energy amplified pulses, or a photomultiplier based detector to measure low-energy oscillator pulses. Conveniently, these detector modules use the same autocorrelator optical head and are fully interchangeable in seconds. Alignment is straight-forward and can also be done easily even for first time users, making this autocorrelator an ideal diagnostic tool for all of your ultrafast applications. The basic models cover 700 - 1100 nm range, and other wavelength ranges between 420 nm to 1600 nm can be easily accommodated with the upgrade kits.
The PulseScout autocorrelators are a versatile, easy-to-use diagnostic tool for measuring ultrafast pulses. This autocorrelator family is capable of measuring pulse widths from both high repetition rate (MHz) oscillators and low repetition rate (kHz) amplifiers from visible to IR wavelength range. The unit comes equipped with either a photodiode detector module to detect and measure high-energy amplified pulses, or a photomultiplier based detector to measure low-energy oscillator pulses. Conveniently, these detector modules use the same autocorrelator optical head and are fully interchangeable in seconds. Alignment is straight-forward and can also be done easily even for first time users, making this autocorrelator an ideal diagnostic tool for all of your ultrafast applications. The basic models cover 700 - 1100 nm range, and other wavelength ranges between 420 nm to 1600 nm can be easily accommodated with the upgrade kits.
Base Model Ordering Information |
| Quantity |
Model |
Description |
Price |
Available Today |
PSCOUT HR |
PulseScout Autocorrelator, 50-3500fs, 700-1100nm, PMT |
$18375.00 |
7 Weeks |
PSCOUT LR |
PulseScout Autocorrelator, 50-3500fs, 700-1100nm, Photodiode |
$16695.00 |
7 Weeks |
PSCOUTSP HR |
PulseScout Autocorrelator, 20-3500fs, 700-1100nm, PMT |
$19110.00 |
7 Weeks |
PSCOUTSP LR |
PulseScout Autocorrelator, 20-3500fs, 700-1100nm, Photodiode |
$17430.00 |
|
Accessory and Upgrade Ordering Information |
| Quantity |
Model |
Description |
Price |
7 Weeks |
PSCOUTUPG-SP |
PulseScout Short Pulse Conversion Kit, 20fs |
$3045.00 |
7 Weeks |
PSCOUTUPG-IR1 |
PulseScout IR PMT Detector Module, 1000-1600nm |
$4620.00 |
7 Weeks |
PSCOUTUPG-IR2 |
PulseScout IR PD Detector Module, 1000-1600nm |
$840.00 |
7 Weeks |
PSCOUTUPG-RED1 |
PulseScout Red PMT Detector Module, 520-750nm |
$4900.00 |
7 Weeks |
PSCOUTUPG-RED2 |
PulseScout Red PD Detector Module, 520-750nm |
$3465.00 |
7 Weeks |
PSCOUTUPG-BLUE1 |
PulseScout Blue PMT Detector Module, 420-550nm |
$5400.00 |
7 Weeks |
PSCOUTUPG-BLUE2 |
PulseScout Blue PD Detector Module, 420-550nm |
$3780.00 |
7 Weeks |
PSCOUTUPG-HR |
PulseScout NIR PMT Detector Module, 700-1100nm |
$2520.00 |
7 Weeks |
PSCOUTUPG-LR |
PulseScout NIR PD Detector Module, 700-1100nm |
$840.00 |
7 Weeks |
PSPECVIS |
PulseScout CCD Spectrometer, 300-700nm |
$5790.00 |
7 Weeks |
PSPECNIR |
PulseScout CCD Spectrometer, 700-1100nm |
$5790.00 |
7 Weeks |
PSCOUT IEEE |
PulseScout RS-232 to IEEE Converter |
$1040.00 |
7 Weeks |
PSCOUT USB |
PulseScout RS-232 to USB Converter |
$893.00 |
7 Weeks |
PSCOUT WINDOWS |
PulseScout Windows Control Software |
$620.00 |
7 Weeks |
PSCOUT LABVIEW |
PulseScout Labview Driver |
$263.00 |
|
|