|  
Sign In  Or  Create New Account
  Opto-Mechanics
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Lens Holders
    Mirror Mounts
    Post and Rod Systems
    Rail Systems
    Specialty Optical Mounts
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Component Sets and Educational Kits > Projects in Interferometry

Projects in Interferometry
Projects in Interferometry

  • More than twenty hands-on experiments in eight projects
  • Includes everything needed to explore the complete range of interferometry applications
  • Detailed, step-by-step applications workbook includes complete breakdown of parts used per project
  • Modular, upgradeable design compatible with Newport components and optics for cost effective expansion
  • High-quality, 50.8 mm diameter optics — larger beam size simplifies measurement and interpretation of fringe patterns

Product DescriptionProduct DetailCatalog PDF3-D Model
Product Description
Projects in Interferometry is an educational kit that allows students, educators, and engineers to learn about interferometry and its typical applications. Everything is included in one package, making Projects in Interferometry a great way to add interferometry capabilities or start a new lab without excessive hassle or expense.
Experiments in wavelength measurement, wavelength distortion, white light interferometry, and index of refraction can be set up in multiple configurations, offering a wide range of experimental techniques demonstrating alternate interferometer setups. Highly accurate measurements can be obtained using the kit’s high-quality λ/10 optics and precision components. A large, 2 in. beam diameter makes measuring and interpreting useful results easier. Modular English or metric components make upgrading simple and cost effective. The kit’s precision components are compatible with a wide variety of Newport optical elements and accessories, allowing you to easily add capabilities at any time for advanced research or educational topics.
Each kit contains a complete set of equipment together with an extensive workbook which includes a tutorial covering basic concepts. Detailed experiment sections include: schematics explaining each experimental setup, demonstration instructions, expected results, and a thorough explanation of the optical principles involved. Each project is self-contained, allowing the student to start with any ...



Ordering Information
 Quantity  Model  Description  Price
 
Call For Availability
 OEK-100  Interferometry Kit, 115 V  
$17000.00
 
Call For Availability
 M-OEK-103  Interferometry Kit, 220 V  
$17000.00
 
Available Today
 OEK-111  Project Workbook  
$75.00


OEK-100 Kit Contents
 Qty in Kit  Quantity  Model  Extended Description  Price
 1  
Available Today
 40  Standard Rod, 14 in., 1/4-20 Thread  
$79.99
 1  
Available Today
 861  Hand-held controller for CMA-xxCC  
$319.99
 2  
Available Today
 ULM-TILT  Laser Mount  
$236.00
 1  
Available Today
 10BR08  Precision Right-Angle Prism, BK7, A=B=C=25.4mm, λ/4, Uncoated  
$105.00
 1  
5 Weeks
 10D20ER.1  Broadband Metallic Mirror, Pyrex, 25.4 Dia, 6.0mm, λ/10, 450-700nm  
$59.99
 1  
Available Today
 14768-01  Ball Driver Set  
$52.00
 1    19746-01  Hg Lamp (Project 8)  
 1    19747-01  Power Supply (Project 8)  
 1    19748-01  Lamp Mount (Project 8)  
 1    19749-01  UV Filter (Project 8)  
 2  
Available Today
 20B20BS.1  BK 7 Broadband Dielectric Beamsplitter, 50.8 Dia, 9.4mm, λ/10, 480-700nm  
$340.00
 2  
Available Today
 20D20ER.1  Broadband Metallic Mirror, Pyrex, 50.8 Dia, 12.7mm, λ/10, 450-700nm  
$134.99
 1  
Available Today
 20QS20  Shear Plate Collimation Tester, 50.8mm Diameter  
$788.00
 1  
2 Weeks
 340-RC  Rod Clamp for Rod Models 40, 41 & 45  
$69.99
 1  
3 Weeks
 462-X-M  462 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 1.0 inch X Travel  
$525.00
 1  
Available Today
 481-A  Rotation Stage, 360° Coarse, 5° Fine Rotation, Micrometer (Project 5)  
$319.99
 1  
Available Today
 818-BB-21  Biased Photodetector, 300-1100nm, Silicon, 9V Bias  
$361.00
 1  
10 Weeks
 CMA-25CC  25 mm Travel Open-loop DC CMA Actuator (Project 6)  
$498.99
 2  
5 Weeks
 AC-1A  Adjustable Lens Mounts  
$45.99
 1  
Available Today
 AC-2A  Adjustable Lens Mounts  
$49.99
 4  
Available Today
 B-2SA  Stainless Steel Slotted Base, Translation Range 1 in.  
$9.99
 2  
Available Today
 BC-5  Adjustable-Height Base Clamp, Short, 1/4-20 Tapped Holes  
$7.75
 1  
Available Today
 COR-1  Center of Rotation Adaptor (for P100-P)  
$17.40
 1  
Available Today
 RG-23-4  RG Series Breadboard, 2 ft. x 3 ft. x 4.4 in., 1/4-20 Holes  
$1576.00
 1  
Available Today
 DM-13  Differential Micrometer, 13.0mm Coarse, 2.00mm Fine, 20 lb Load Capacity  
$449.00
 1  
Available Today
 FC-1  Filter Clamp, 1/4-20 Thread  
$16.50
 1  
2 Weeks
 FK-18683  Thermometer  
$66.00
 4  
2 Weeks
 U200-A2K  Ultima Kinematic Mount, 50.8mm, 2 Locking Actuators, Knob, Clear, ±5°  
$158.00
 2  
Available Today
 ID-0.5  Fixed Position Mounts  
$70.00
 1  
Available Today
 KBX055  BK 7 Bi-Convex Lens, 25.4 Dia, 62.9 EFL, Uncoated  
$30.00

 Qty in Kit  Quantity  Model  Description  Price
 1  
Available Today
 KPX085ER.1  Convex Mirror, f=-62.90 mm  
$75.00
 1  
Available Today
 KPX187  BK 7 Plano-Convex Lens, 50.8 Dia, 100 EFL, Uncoated  
$29.99
 1  
Available Today
 LC-V  Collimator Module  
$2300.00
 1  
Available Today
 M-40X  Microscope Objective Lens, 40x, 0.65 NA, 4.5mm Focal Length, 5.0mm Clear Aperture  
$153.00
 2  
Available Today
 MCF  MRL Rail Flat Carrier, 1/4-20 (M6) Clr hole  
$24.00
 2  
Available Today
 MH-2P  Fixed Position Mounts  
$33.99
 1  
Available Today
 MH-2PM  Fixed Position Mounts  
$32.00
 1  
Available Today
 P100-P  Performa Platform Optical Mount, 25.4mm, 2 Actuators, Knob, ±6°  
$47.00
 1  
Available Today
 UPA1  Mirror Holder, 25.4mm Diameter, For Ultima/Performa  
$12.20
 1  
Available Today
 V100-P2  VIZIX Platform Optical Mount, 50.8mm, 2 Actuators, Knob, Brass Inserts, ±4  
$45.99
 2  
Available Today
 MPH-3  Miniature Post Holder, 3 in., For Post Dia. 0.313 in.  
$22.30
 1  
Available Today
 MRL-18M  MRL Rail, Thd M4 & Clr M6 holes, 18 in. (450mm)  
$103.00
 1  
Available Today
 MRL-3  MRL Rail, Thd M4 & Clr M6 holes, 3 in. (75mm)  
$26.00
 1  
Available Today
 MRL-6M  MRL Rail, Thd M4 & Clr M6 holes, 6 in. (150mm)  
$39.00
 2  
Available Today
 MSP-3  Miniature Post, 0.313 in. Dia., 3 in., 8-32 Tapped Holes  
$9.10
 1    PT-1  Prism Table  
 1  
Available Today
 SK-08A</