| 1 |
MSP-1
(M-MSP-1) |
Miniature SS Optical Post, 0.313 in. Diameter, 1.0 in. Height, 8-32 Tapped Holes (M4 Tapped Holes) |
| 1 |
MSP-2
(M-MSP-2) |
Miniature SS Optical Post, 0.313 in. Diameter, 2.0 in. Height, 8-32 Tapped Holes (M4 Tapped Holes) |
| 1 |
RSP-1T
|
Rotation Stage, 1 inch Aperture, Continuous 360° Rotation, Coarse & Fine Adj. (Ships with RSA-1TI pre installed) |
| 1 |
RSP-2T
|
Rotation Stage, 2 inch Aperture, Continuous 360° Rotation, Coarse & Fine Adj. (Ships with RSA-2TI pre installed). |
| 1 |
SK-08A
(M-SK-M4A) |
Black Oxide Screw Kit, 8-32, Assortment, Qty 249 (Metric M4 Assortment) |
| 1 |
SK-25A
(M-SK-M6A) |
Black Oxide Screw Kit, 1/4-20, Assortment, Qty 261 (Metric M6 Assortment) |
| 10 |
SPV-2
(M-SPV-2) |
0.5 in. Molded Composite Optical Post, 2.0 in. Height, 8/32 & 1/4-20 (M4 and M6 Tapped Holes) |
| 2 |
SPV-3
(M-SPV-3) |
0.5 in. Molded Composite Optical Post, 3.0 in. Height, 8/32 & 1/4-20 (M4 and M6 Tapped Holes) |
| 1 |
TA-8Q20-10
(TA-M4M6-10) |
Thread Adaptor, 8-32 Male to 1/4-20 Male, pack of 10 (Adapter Thread M6 to M4) |
| 6 |
SM-13
|
Vernier Micrometer, 13 mm Travel, 9 lb Load Capacity, 50.8 TPI |
| 1 |
R-30025
|
Red HeNe Laser, 633 nm, 1.5 mW, 500:1 Polarization |
| 2 |
VPH-3
(M-VPH-3) |
No Slip Optical Post Holder, 3 in. Height, 0.5 in. Diameter Post, 1/4-20 Thread (M6 Thread) |
| 10 |
VPH-2
(M-VPH-2) |
No Slip Optical Post Holder, 2 in. Height, 0.5 in. Diameter Post, 1/4-20 Thread (M6 Thread) |
| 1 |
05BC17MB.1
|
Broadband Non-Polarizing Beamsplitter Cube, 12.7 x 12.7 x 12.7 mm, 400-700 nm |
| 1 |
1918-R
|
Optical Power Meter/Energy Meter, High-Performance Hand-Held, RoHS |
| 2 |
918D-SL-OD3
|
Silicon Photodetector, 4001100 nm, OD3 Attenuator, DB15 |
| 2 |
360-90
(M-360-90) |
Angle Bracket, 90° |
| 1 |
340-RC
(M-340-RC) |
Rod Clamp, For 1.5 in. Diameter Models 40, 41 & 45, 1/4-20 (38.1 mm Diameter Models M-40, M-41 & 45, M6) |
| 1 |
41
(M-41) |
7 in. Optical Support Rod, 1.5 in. Diameter, 1/4-20 Thread (M6 Thread) |
| 6 |
423
(M-423) |
High-Performance Low-Profile Ball Bearing Linear Stage, 1.0 inch Travel, 1/4-20 (M6 Thread) |
| 1 |
777-1
|
Fiber Bundle, Bifurcated, FKP-STD Projects in Fiber Optics Kit |
| 1 |
ULM-TILT
|
Cylindrical Laser Mount, 1.0-1.75 in. Diameter, High-Resolution AJS Adjusters |
| 2 |
818-FA2
|
Bare Fiber Holder Mount for Photodiode Detector |
| 1 |
FK-STRAP
|
Grounding Wriststrap |
| 2 |
FK-BTP
|
BNC to Phono Adapter |
| 2 |
FK-PTS
|
Phono to Mini Stereo Adapter |
| 2 |
FK-PTB
|
Phono Adapter to BNC |
| 2 |
FK-STP
|
Mini Stereo to Phono Adapter |
| 1 |
13408-01
|
Storage Case 1, FKP-STD |
| 1 |
13408-02
|
Storage Case 2, FKP-STD |
| 1 |
RSA-1TI
|
Solid Insert for RSP-1T Rotation Stage (Ships preinstalled in the RSP-1T) |
| 1 |
RSA-2TI
|
Solid Insert for RSP-2T Rotation Stage (Ships pre installed in the RSP-2T) |