|  
Sign In  Or  Create New Account
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Fiber Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Diode Lasers >  ProLite Diode Lasers

Spectra-Physics’ new ProLite® Xt series of diode lasers marks a new and exciting stage in product development. While the company’s ProLite diode lasers have long equipped the industrial and scientific community with unrivalled reliability and robustness, the ProLite Xt family incorporates design refinements that add unprecedented brightness to high power, providing industry-leading performance.

   ProLite Xt Diode Lasers  Output Power
ProLite® Xt Orion Series
100 µm High Brightness Fiber Coupled Mini-Bars
(ProLite Xt Orion High Brightness Fiber Coupled Mini-Bars)
25 W
ProLite® Xt Corvus Series
High Brightness Fiber Coupled Diode Laser Bars and Arrays
(ProLite Xt Corvus High Brightness Fiber Coupled Arrays and Bars)
Up to 575 W
ProLite® Xt Prosario™ Series
Compact Fiber Coupled Diode Laser Bars
(ProLite Xt Prosario Compact Fiber Coupled Diode Laser Bars)
Up to 60 W

   ProLite Diode Lasers  Output Power
ProLite® SCT Series
40–200 µm Open Heatsink Single Emitters
( ProLite SCT Series Open Heatsink Single Emitter Diode Lasers)
Up to 6 W
ProLite® SF Series
40–200 µm Fiber Coupled Single Emitters
( ProLite Fiber Coupled Single Emitter)
Up to 5 W
ProLite® DCS Series
Passively Cooled, Open Heatsink Diode Laser Bars
( ProLite Open Heatsink Diode Laser Bars)
Up to 50 W
ProLite® HCS Series
Passively Cooled, Colllimated Diode Laser Bars
( ProLite Collimated Diode Laser Bars)
Up to 50 W
ProLite® BW Series
500-800 µm Fiber Coupled Diode Laser Bars
( ProLite Fiber Coupled Diode Laser Bars)
Up to 40 W
ProLite® CW Series
High Brightness 400 µm Single Fiber Coupled Diode Laser Bars
( ProLite Single Fiber Coupled Diode Laser Bars (SFCB))
Up to 30 W
ProLite® Monsoon® Series
Actively Cooled Multi-Bar Modules
Vertical and Horizontal Arrays
( ProLite Multi-Bar Modules)
Up to 600 W


 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .