For high-resolution alignment of components, especially large or heavy equipment, TGN Tilt Stages precisely control tilt for one rotational axis over a range of ±2.86°. Mounting plates are fabricated from stainless steel for excellent rigidity and stability. The micrometer is preloaded for smooth, backlash-free motion. Adjustment sensitivity improves with larger size.
Clearance holes in the top plate facilitate mounting of a wide range of components to the platform. TGN Series stages attach to tables and breadboards via clearance slots in the bottom plate.