|  
   
  Optics
    Accessories
    Beamsplitters
    Cylindrical and Specialty Lenses
    Diffraction Gratings
    DIscount Optics
    High-Energy Optics
    Lens Selection Tutorial
    Mirrors
    Optical Filters
    Optical Systems
    Optics Sets
   
 
   
 
   
 
   
 
   
 
   
 
    Polarization Optics
    Prisms
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
 Show All Product Lines
Home > Products > Optics > Optics Sets > Precision Singlet Lens Sets

Precision Singlet Lens Sets
Precision Singlet Lens Sets

  • BK 7 or UV grade fused silica, uncoated or AR coated
  • Plano-convex, bi-convex, plano-concave, and bi-concave shapes
  • Easy to identify edge-marked product numbers
  • Conveniently organized in a protective hardwood case

Product Description Product Detail Specifications Catalog PDF
Product Description
Our spherical lens sets provide a selection of all four basic lens shapes. The sets contain research quality lenses in convenient focal lengths from −1000 to 1000 mm. All lenses are standard 25.4 or 50.8 mm diameter and are edge marked with their product number for easy identification. The lenses are packaged in a hardwood case and held in place by foam inserts with the slots clearly labeled with part number and focal length.


Ordering Information

25.4 mm Lens Sets
 Quantity Model   Price
  BK 7 Master Lens Sets (44 Lenses)
  LKIT-1 Uncoated 
  LKIT-1AR.14 AR.14 coated for visible applications 430–700 nm 
  LKIT-1AR.16 AR.16 coated for NIR applications 650–1000 nm 
  LKIT-1AR.18 AR.18 coated for IR applications 1000–1550 nm 
  BK 7 Introductory Lens Sets (20 Lenses)
  LKIT-2 Uncoated 
  LKIT-2AR.14 AR.14 coated for visible applications 430–700 nm 
  LKIT-2AR.16 AR.16 coated for NIR applications 650–1000 nm 
  LKIT-2AR.18 AR.18 coated for IR applications 1000–1550 nm 
  UV Fused Silica Master Lens Sets (30 Lenses)
  LKIT-FS1 Uncoated 
  LKIT-FS1AR.10 AR.10 coated for UV applications 245–440 nm 
  UV Fused Silica Introductory Lens Sets (15 Lenses)
  LKIT-FS2 Uncoated 
  LKIT-FS2AR.10 AR.10 coated for UV applications 245–440 nm 


50.8 mm Lens Sets
 Quantity Model   Price
  BK 7 Master Lens Sets (41 Lenses)
  20LKT-1 Uncoated 
  20LKT-1AR.14 AR.14 coated for visible applications 430–700 nm 
  20LKT-1AR.16 AR.16 coated for NIR applications 650–1000 nm 
  20LKT-1AR.18 AR.18 coated for IR applications 1000–1550 nm 
  BK 7 Introductory Lens Sets (20 Lenses)
  20LKT-2 Uncoated 
  20LKT-2AR.14 AR.14 coated for visible applications 430–700 nm 
  20LKT-2AR.16 AR.16 coated for NIR applications 650–1000 nm 
  20LKT-2AR.18 AR.18 coated for IR applications 1000–1550 nm 

Additionally, the protective hardwood cases can be ordered separately. see Wooden Storage Boxes for more information.
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright Â© 1996-2008 Newport Corporation. All rights reserved .