|  
Sign In  Or  Create New Account
  Manual Positioning
    Custom Solutions
    Manual Actuators
    Manual Fiber Alignment Stages
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Manual Linear Stages
    Manual Rotation and Tilt Stages
    Technical Reference
 Show All Product Lines
Home > Products > Manual Positioning > Manual Fiber Alignment Stages > Precision Single-Mode Fiber Couplers

Precision Single-Mode Fiber Couplers
Precision Single-Mode Fiber Couplers

  • Single-mode coupling efficiency near theoretical maximum
  • Steering lens achieves 0.1 micron resolution
  • Free-space laser(F-1015) and laser diode models(F-1015LD)
  • Compact, post-mountable design
  • Easy to use
  • M-20X included

Product DescriptionProduct DetailDrawingsCatalog PDF3-D Model Related Products
Product Description
Sub-micron resolution and stability are required when coupling laser light into the core of a single-mode fiber. Our F-1015 Precision Single-Mode Fiber Couplers use a steering lens to achieve 0.1 micron resolution in a compact package.
These couplers are very easy to use. An input iris assists in centering the laser beam. The beam passes through a steering lens, which is mounted in a precision X-Y translation assembly with 100 pitch adjustment screws. An objective lens focuses the beam on the fiber core. Translating the steering lens causes a second-order translation of the focused beam across the fiber end-face, providing 0.1 micron beam positioning resolution with negligible changes of incident angle at the fiber face.
For use with free-space laser, operating in the visible wavelength range, Model F-1015 has a steering lens with a multilayer dielectric AR coating and a M-20X Microscope Objective. The effective focal length is 9 mm.
For use with laser diodes, Model F-1015LD has a steering lens that is AR coated for high transmittance at 850, 1300, and 1550 nm. It comes equipped with an F-L10B Laser Diode Objective Lens and has an effective focal length of 12 mm. (For optimal performance, a collimated beam should be incident on the ...



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 F-1015(1)  Precision Single-Mode Fiber Coupler, For Visible and NIR Lasers  
$1146.00
 
Call For Availability
 F-1015LD(1)  Precision Single-Mode Fiber Coupler, For Laser Diodes  
$1608.00

1) An FPH-S, FPH-S-2.5, FPH-J or FPH-DJ bare fiber chuck must be ordered separately. see Fiber Chucks and Holders


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .