|  
Sign In  Or  Create New Account
  Optics
    Accessories
    Beamsplitters
    Cylindrical and Specialty Lenses
    Diffraction Gratings
    Discount Optics
    High-Energy Optics
    Mirrors
    Optical Filters
    Optical Systems
    Optics Sets
    Polarization Optics
    Prisms
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
 Show All Product Lines
Home > Products > Optics > Prisms > Precision Right-Angle Prisms

Precision Right-Angle Prisms
Precision Right-Angle Prisms

  • Precision polished surfaces
  • BK 7 or UV fused silica
  • Beam deviation less than 3 arc min
  • 12.7 and 25.4 mm sizes
  • AR coatings improve transmission

Product DescriptionProduct DetailSpecificationsCatalog PDF
Product Description
These BK 7 and UV grade fused silica right-angle prisms are precision polished to tight tolerances for more demanding applications. We offer 12.7 and 25.4 mm prisms with a selection of our standard broadband AR coatings, which reduce surface losses but do not affect total internal reflection or the acceptance angle.



12.7mm Right-Angle Prism Ordering Information
 Quantity  Model  Description  Price
 
9 Weeks
 05BR08  Precision Right-Angle Prism, BK7, A=B=C=12.7mm, λ/4, Uncoated  
$69.00
 
Available Today
 05BR08AR.14  Precision Right-Angle Prism, BK7, A=B=C=12.7mm, λ/4, 430-700nm  
$139.00
 
Available Today
 05BR08AR.16  Precision Right-Angle Prism, BK7, A=B=C=12.7mm, λ/4, 650-1000nm  
$175.00
 
Available Today
 05BR08AR.18  Precision Right-Angle Prism, BK7, A=B=C=12.7mm, λ/4, 1000-1550nm  
$175.00
 
14 Weeks
 05BR08AR.33  Precision Right-Angle Prism, BK7, A=B=C=12.7mm, λ/4, 1064nm  
$265.00
 
Available Today
 05SR20  Precision Right-Angle Prism, UV Fused Silica, A=B=C=12.7mm, λ/10, Uncoated  
$289.00
 
Available Today
 05SR20AR.14  Precision Right-Angle Prism, UV Fused Silica, A=B=C=12.7mm, λ/10, 430-700nm  
$420.00
 
9 Weeks
 05SR20AR.16  Precision Right-Angle Prism, UV Fused Silica, A=B=C=12.7mm, λ/10, 650-1000nm  
$430.00
 
Available Today
 05SR20AR.18  Precision Right-Angle Prism, UV Fused Silica, A=B=C=12.7mm, λ/10, 1000-1550nm  
$430.00
 
Call For Availability
 05SR20AR.33  Precision Right-Angle Prism, UV Fused Silica, A=B=C=12.7mm, λ/10, 1064nm  
$625.00


25.4mm Right-Angle Prism Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 10BR08  Precision Right-Angle Prism, BK7, A=B=C=25.4mm, λ/4, Uncoated  
$105.00
 
Available Today
 10BR08AR.14  Precision Right-Angle Prism, BK7, A=B=C=25.4mm, λ/4, 430-700nm  
$220.00
 
Available Today
 10BR08AR.16  Precision Right-Angle Prism, BK7, A=B=C=25.4mm, λ/4, 650-1000nm  
$250.00
 
Available Today
 10BR08AR.18  Precision Right-Angle Prism, BK7, A=B=C=25.4mm, λ/4, 1000-1550nm  
$250.00
 
14 Weeks
 10BR08AR.33  Precision Right-Angle Prism, BK7, A=B=C=25.4mm, λ/4, 1064nm  
$345.00
 
Available Today
 10SR20  Precision Right-Angle Prism, UV Fused Silica, A=B=C=25.4mm, λ/10, Uncoated  
$430.00
 
Available Today
 10SR20AR.14  Precision Right-Angle Prism, UV Fused Silica, A=B=C=25.4mm, λ/10, 430-700nm  
$575.00
 
12 Weeks
 10SR20AR.16  Precision Right-Angle Prism, UV Fused Silica, A=B=C=25.4mm, λ/10, 650-1000nm  
$599.00
 
Call For Availability
 10SR20AR.18  Precision Right-Angle Prism, UV Fused Silica, A=B=C=25.4mm, λ/10, 1000-1550nm  
$599.00
 
Call For Availability
 10SR20AR.33  Precision Right-Angle Prism, UV Fused Silica, A=B=C=25.4mm, λ/10, 1064nm  
$845.00

Antireflection coating specifications can be found on Broadband Multilayer Antireflection Coatings and Laser Line Antireflection V-Coatings.





Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .