|  
   
  Opto-Mechanics
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
    Post and Rod Systems
    Rail Systems
    Specialty Optical Mounts
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Specialty Optical Mounts > Precision Polarizer Rotation Mount

Precision Polarizer Rotation Mount
Precision Polarizer Rotation Mount

  • Precision pitch, yaw, and roll positioning for 1 in. (25.4 mm) polarization optics
  • Continuous 360° roll rotation
  • High-resolution, 100 TPI θXθY adjustment screws
  • Knobs with integral hex hole for increased sensitivity
  • Independent, non-influencing locks on all axes to maintain stable optical alignment
  • Detachable rotation stage can be used independently
  • Adaptor available for mounting 1/2-in diameter optics

Product Description Product Detail Specifications Drawings Catalog PDF 3-D Model
Product Description
GM-1RA is a precision rotation mount with tip/tilt positioning for 1 in. (25.4 mm) wave plates, polarizers, and beamsplitter cubes. Precise, 100 TPI adjustment screws on the tip/tilt mechanism feature new knobs with an integral hex hole to allow adjustment with increased sensitivity. Independent locks for each axis help maintain stable optical alignment. The integrated rotation stage has a full ball bearing race providing continuous 360° rotation with graduations marked in 2° increments. Tightening the screw on the end of the knob securely locks rotation.


Ordering Information
 Quantity Model Description Price
  GM-1RA Rotation Mount 
  RSA-1TI Solid Insert for RSP-1T Rotation Stage 
  A-1.25-1RR Extra Retaining Ring, 19.2mm ID, 1.063-20 Thread, For LH-1, LH1-1R, LPLH-1T, RSP-1T, 481-A & GM-1RA 
  PRA-05 Extra Optical Mount Adaptor, 12.7-mm (0.5-in.) diameter optics into 1.063-20 threaded mounts  



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .