|  
Sign In  Or  Create New Account
  Opto-Mechanics
    Custom Solutions
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
    Post and Rod Systems
    Rail Systems
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Specialty Optical Mounts
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Rail Systems > Precision Optical Rails and Carriers

Precision Optical Rails and Carriers
Precision Optical Rails and Carriers
PRL-24 rail shown with carriers (PRC-1 and PRC-3) and indexing block (PRX).

  • Stable, easy-to-use dovetail design
  • Conserves table space
  • Rails mount at any orientation on English or metric optical tables
  • Engraved scales in both inches and millimeters

Product DescriptionSpecificationsDrawingsCatalog PDF3-D Model
Product Description
The PRL Series Precision Rails and PRC Series Carriers are easy to use, with a convenient dovetail rail design. The rail/carrier system is designed to provide maximum versatility in minimum table space. The rails are compatible with English or metric table hole patterns and are available in four different lengths. They are made from precision-machined anodized aluminum for excellent linearity and smooth carrier translation.
The carriers are also easy to use and may be removed or installed at any point on the rail. The aluminum carriers ride on extra-hard polymer pads, selected for low friction, resistance to cold flow, and long life. The overall nominal height of a carrier mounted on to a rail is 1.256 in. (31.9 mm). Convenient thumb-adjust lock knobs securely clamp the carriers in place anywhere on the rail.



PRL Rails Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 PRL-6  PRL Rail, 6 in. (152.4 mm)  
$134.64
 
Available Today
 PRL-12  PRL Rail, 12 in. (304.8 mm)  
$195.84
 
Available Today
 PRL-24  PRL Rail, 24 in. (609.6 mm)  
$294.78
 
Available Today
 PRL-36  PRL Rail, 36 in. (914.4 mm)  
$345.78


PRL Rail Carriers Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 PRC-1  PRL Carrier, 1/4-20 holes, 1 in. (25.4 mm)  
$64.26
 
Available Today
 PRC-3  PRL Carrier, 1/4-20 holes, 3.5 in. (88.9 mm)  
$84.66
 
Available Today
 PRX  PRL Rail Indexing Block, no holes  
$46.92


PRL Rail Carriers Ordering Information. Metric
 Quantity  Model  Price  Description
 
Available Today
 M-PRC-1  
$64.26
 PRL Carrier, 1/4-20 holes, 1 in. (25.4 mm), Metric
 
Available Today
 M-PRC-3  
$84.66
 PRL Carrier, 1/4-20 holes, 3.5 in. (88.9 mm), Metric
 
Available Today
 PRX  
$46.92
 PRL Rail Indexing Block, no holes

Rails are compatible with English or Metric tables.


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .