|
|
|
|
|
|
-
Moderate and high-power density fibers- Ideal candidates for medical and industrial laser delivery systems, laser welding and illumination, and other applications requiring the transfer and delivery of CW and pulsed laser power over optical fibers
- Fibers available in any length
- Standard patch cords available in several different lengths with various connector terminations.
|
|
|
|
Product Description
Product Detail
Specifications
Catalog PDF
|
Product Description
High-Power Density Fibers have a pure silica core and a silica cladding, providing an ultra-high damage threshold. In addition, a chemically bonded hard coat adds high strength and increases fatigue resistance. The fibers low OH- content makes them most suitable for operation in the 5002100 nm wavelength ranges. Fibers in this category, offered in 365 and 550 mm core diameters, can tolerate peak power density levels nearing 1 GW/cm2. Moderate Power Density Fiber features a pure silica core and a bonded hard polymer cladding, adding strength and increasing fatigue resistance. The fibers high NA of 0.37 allows greater light coupling efficiencies and allows for added bend insensitivity. This fiber is available in 600 mm core diameter, and are most suitable for use in the 500 to 1100 nm wavelength range. Limited to maximum power densities of about 100 kW/cm2.
High-Power Density Fibers have a pure silica core and a silica cladding, providing an ultra-high damage threshold. In addition, a chemically bonded hard coat adds high strength and increases fatigue resistance. The fibers low OH- content makes them most suitable for operation in the 5002100 nm wavelength ranges. Fibers in this category, offered in 365 and 550 mm core diameters, can tolerate peak power density levels nearing 1 GW/cm2. Moderate Power Density Fiber features a pure silica core and a bonded hard polymer cladding, adding strength and increasing fatigue resistance. The fibers high NA of 0.37 allows greater light coupling efficiencies and allows for added bend insensitivity. This fiber is available in 600 mm core diameter, and are most suitable for use in the 500 to 1100 nm wavelength range. Limited to maximum power densities of about 100 kW/cm2.
| |
|
|
|
|
|
Fiber Ordering Information | | Quantity (m) | Model | Description | Price (1-25m) | | | F-MTC | High Power Density Optical Fiber, Step, 500-2100nm, 0.22 NA, 365mm Core, 400mm Cladding | | | | F-MFC | High Power Density Optical Fiber, Step, 500-2100nm, 0.22 NA, 550mm Core, 600mm Cladding | | | | F-MSC | High Power Density Optical Fiber, Step, 500-1100nm, 0.37 NA, 600mm Core, 630mm Cladding | |
| |
|
|
Patchcord Ordering Table | | Quantity | Model | Description | Price | | | F-MTC-C-1FC | High Power Density Patch Cord, 500-2100nm, F-MTC, 1m, FC Connectors | | | | F-MTC-C-3FC | High Power Density Patch Cord, 500-2100nm, F-MTC, 3m, FC Connectors | | | | F-MTC-C-2SMA | High Power Density Patch Cord, 500-2100nm, F-MTC, 2m, SMA Connectors | | | | F-MFC-C-1FC | High Power Density Patch Cord, 500-2100nm, F-MFC, 1m, FC Connectors | | | | F-MFC-C-3FC | High Power Density Patch Cord, 500-2100nm, F-MFC, 3m, FC Connectors | | | | F-MFC-C-5FC | High Power Density Patch Cord, 500-2100nm, F-MFC, 5m, FC Connectors | | | | F-MFC-C-2SMA | High Power Density Patch Cord, 500-2100nm, F-MFC, 2m, SMA Connectors | | | | F-MSC-C-1FC | High Power Density Patch Cord, 500-2100nm, F-MSC, 1m, FC Connectors | | | | F-MSC-C-2FC-NC | High Power Density Patch Cord, 500-2100nm, F-MSC, 1m, FC Connector to Bare Fiber | | | | F-MSC-C-5FC | High Power Density Patch Cord, 500-2100nm, F-MSC, 5m, FC Connectors | | | | F-MSC-C-2SMA | High Power Density Patch Cord, 500-2100nm, F-MSC, 2m, SMA Connectors | |
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|
|