|  
   
  Opto-Mechanics
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
    Post and Rod Systems
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Rail Systems
    Specialty Optical Mounts
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Post and Rod Systems > Posts and Post Holders

Posts and Post Holders
Posts and Post Holders
(Left to Right) VPT-4 holding SP-4, PS-A, VPH-3 holding SP-3, PS-A, MPH-2 holding MSP-2
(Posts and Post holders sold separately)

  • Standard and miniature sizes
  • Fixed and translating post holders
  • Double-ended set screws in all posts
  • Spring-loaded post holders for one-handed operation
  • Open-ring post collars can be added or removed at any time

Product Description Product Detail Drawings Downloads Catalog PDF 3-D Model
Product Description
SP Series Posts are precision ground 0.5 in. (12.7 mm) diameter stainless steel with a 8-32 (M4) tapped hole in one end and a 1/4-20 tapped hole in the other end. MSP Series Miniature Posts are precision ground 0.313 in. (7.9 mm) diameter stainless steel with a 8-32 (M4) tapped hole in both ends. Standard and miniature metric posts have a grooved top to help distinguish them from their English counterparts.
VPH Series Post Holders feature a spring-loaded brake shoe design which applies a constant force to the post even when the thumbscrew is loosened allowing the orientation of an optical mount to be easily adjusted with one hand.
MPH Series Miniature Post Holders utilize a spring-loaded thumbscrew for the same purpose. All of our post holders have a double bore to provide full two-line contact along the post. Once the thumbscrew is tightened, the post and post holder become nearly one piece, providing very high stability.
VPT Series Post Holders provide precise vertical adjustment for post-mounted components. Posts can be coarsely set, precisely adjusted for height, and then locked for high stability.
Post collars provide an index point for a specific post height, allowing a post to be removed from a post ...


Ordering Information

Posts
 Quantity Model Description Price
  Standard Posts
  SP-1 Standard Post, 0.5 in. Dia., 1 in., 8-32 & 1/4-20 Tapped Holes 
  SP-2 Standard Post, 0.5 in. Dia., 2 in., 8-32 & 1/4-20 Tapped Holes 
  SP-3 Standard Post, 0.5 in. Dia., 3 in., 8-32 & 1/4-20 Tapped Holes 
  SP-4 Standard Post, 0.5 in. Dia., 4 in., 8-32 & 1/4-20 Tapped Holes 
  SP-6 Standard Post, 0.5 in. Dia., 6 in., 8-32 & 1/4-20 Tapped Holes 
  SP-8 Standard Post, 0.5 in. Dia., 8 in., 8-32 & 1/4-20 Tapped Holes 
  SP-12 Standard Post, 0.5 in. Dia., 12 in., 8-32 & 1/4-20 Tapped Holes 
  Miniature Posts
  MSP-1 Miniature Post, 0.313 in. Dia., 1 in., 8-32 Tapped Holes 
  MSP-1.5 Miniature Post, 0.313 in. Dia., 1.5 in., 8-32 Tapped Holes 
  MSP-2 Miniature Post, 0.313 in. Dia., 2 in., 8-32 Tapped Holes 
  MSP-3 Miniature Post, 0.313 in. Dia., 3 in., 8-32 Tapped Holes 


Posts, Metric
 Quantity Model Description Price
  Standard Posts, Metric
  M-SP-1 Standard Post, 12.7 mm Dia., 25.4 mm, M4 & M6 Tapped Holes, Metric 
  M-SP-2 Standard Post, 12.7 mm Dia., 50.8 mm, M4 & M6 Tapped Holes, Metric 
  M-SP-3 Standard Post, 12.7 mm Dia., 76.2 mm, M4 & M6 Tapped Holes, Metric 
  M-SP-4 Standard Post, 12.7 mm Dia., 101.6 mm, M4 & M6 Tapped Holes, Metric 
  M-SP-6 Standard Post, 12.7 mm Dia., 152.4 mm, M4 & M6 Tapped Holes, Metric 
  M-SP-8 Standard Post, 12.7 mm Dia., 203.2 mm, M4 & M6 Tapped Holes, Metric 
  M-SP-12 Standard Post, 12.7 mm Dia., 304.8 mm, M4 & M6 Tapped Holes, Metric 
  Miniature Posts, Metric
  M-MSP-1 Miniature Post, 7.9 mm Dia., 25.4 mm, M4 Tapped Holes, Metric 
  M-MSP-1.5 Miniature Post, 7.9 mm Dia., 38.1 mm, M4 Tapped Holes, Metric 
  M-MSP-2 Miniature Post, 7.9 mm Dia., 50.8 mm, M4 Tapped Holes, Metric 
  M-MSP-3 Miniature Post, 7.9 mm Dia., 76.2 mm, M4 Tapped Holes, Metric 

SP Series Posts have an 8-32 (M4) threaded hole in one end and a 1/4-20 (M6) threaded hole in the other end.

MSP Series Posts have an 8-32 (M4) threaded hole in both ends.

Post Holders
 Quantity Model Description Price
  Standard Post Holders
  VPH-1 Standard Post Holder, 1 in., For Post Dia. 0.5 in. 
  VPH-2 Standard Post Holder, 2 in., For Post Dia. 0.5 in. 
  VPH-3 Standard Post Holder, 3 in., For Post Dia. 0.5 in. 
  VPH-4 Standard Post Holder, 4 in., For Post Dia. 0.5 in. 
  VPH-6 Standard Post Holder, 6 in., For Post Dia. 0.5 in. 
  Standard Translating Post Holders
  VPT-2 Standard Translating Post Holder, 2 - 2.28 in., For Post Dia. 0.5 in. 
  VPT-3 Standard Translating Post Holder, 3 - 3.64 in., For Post Dia. 0.5 in. 
  VPT-4 Standard Translating Post Holder, 4 - 4.64 in., For Post Dia. 0.5 in. 
  Miniature Post Holders
  MPH-0.5C* Miniature Post Holder, 0.73 in., For Post Dia. 0.313 in. 
  MPH-1 Miniature Post Holder, 1 in., For Post Dia. 0.313 in. 
  MPH-2 Miniature Post Holder, 2 in., For Post Dia. 0.313 in. 
  MPH-3 Miniature Post Holder, 3 in., For Post Dia. 0.313 in. 
  Pedestal Post Adapter and Post Collars
  PS-A Pedestal Post Adapter, 0.44 in., For Post Dia. 1.25 in. 
  C-0.5 Standard Post Collar, For Post Dia. 0.5 in.  
  C-0.3 Miniature Post Collar, For Post Dia. 0.313 in.  


Post Holders, Metric
 Quantity Model Description Price
  Standard Post Holders, Metric
  M-VPH-1 Standard Post Holder, 25.4 mm, For Post Dia. 12.7 mm, Metric 
  M-VPH-2 Standard Post Holder, 50.8 mm, For Post Dia. 12.7 mm, Metric 
  M-VPH-3 Standard Post Holder, 76.2 mm, For Post Dia. 12.7 mm, Metric 
  M-VPH-4 Standard Post Holder, 101.6 mm, For Post Dia. 12.7 mm, Metric 
  M-VPH-6 Standard Post Holder, 152.4 mm, For Post Dia. 12.7 mm, Metric 
  Standard Translating Post Holders, Metric
  M-VPT-2 Standard Translating Post Holder, 50.8 - 57.9 mm, For Post Dia. 12.7 mm, Metric 
  M-VPT-3 Standard Translating Post Holder, 76.2 - 92.5 mm, For Post Dia. 12.7 mm, Metric 
  M-VPT-4 Standard Translating Post Holder, 101.6 - 117.9 mm, For Post Dia. 12.7 mm, Metric 
  Miniature Post Holders, Metric
  M-MPH-0.5C Miniature Post Holder, 18.6 mm, For Post Dia. 7.9 mm, Metric 
  M-MPH-1 Miniature Post Holder, 25.4 mm, For Post Dia. 7.9 mm, Metric 
  M-MPH-2 Miniature Post Holder, 50.8 mm, For Post Dia. 7.9 mm, Metric 
  M-MPH-3 Miniature Post Holder, 76.2 mm, For Post Dia. 7.9 mm, Metric 
  Pedestal Post Adapter, Metric
  M-PS-A Pedestal Post Adapter, 11.2 mm, For Post Dia. 31.8 mm, Metric 

*Cross-bored to allow vertical or horizontal post mounting
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .