|  
   
  Opto-Mechanics
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
    Post and Rod Systems
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Rail Systems
    Specialty Optical Mounts
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Post and Rod Systems > Post Clamps and Accessories

Post Clamps and Accessories
Post Clamps and Accessories
(clockwise from left) CA-1, CA-2, FC-1, MFC-1, MCA-2, and MCA-1

  • Connect posts together at various angles
  • Fixed 90-degree and adjustable versions
  • Sizes for standard and miniature posts

Product Description Product Detail Drawings Catalog PDF 3-D Model
Product Description
CA-1 and MCA-1 Right-Angle Post Clamps mount two SP or MSP Series posts, respectively, at 90° to each other. The clamping screws permit fast, secure post mounting with only moderate finger pressure.
CA-2 and MCA-2 Adjustable-Angle Post Clamps hold two SP Series or MSP Series Posts, respectively, at an arbitrary angle with respect to each other. Both posts are tightened simultaneously with the knurled knob.
FC-1 and MFC-1 Filter Clamps are convenient for holding thin objects such as optical filters, transparencies or even razor blades used as knife edges. A 1/4-20 (M6) or 8-32 (M4) set screw may be threaded into the Delrin clamp for attachment to the end of an SP Series Series Post.


Ordering Information
 Quantity Model Description Price
  MCA-1 Right-Angle Post Clamp, for 0.312 in. posts, 8-32 Thread 
  MCA-2 Adjustable-Angle Post, for 0.312 in. posts, 8-32 Thread 
  CA-1 Right-Angle Post Clamp, for 0.5 in. posts, 1/4-20 Thread 
  CA-2 Adjustable-Angle Post Clamp, for 0.5 in. posts, 1/4-20 Thread 
  FC-1 Filter Clamp, 1/4-20 Thread 
  MFC-1 Filter Clamp, 8-32 Thread 
  MPH-STS Spring-Loaded Thumb Screw, 1/4-20 Thread 


Ordering Information, Metric
 Quantity Model Description Price
  M-MCA-1 Right-Angle Post Clamp, for 8 mm posts, M4 Thread, Metric 
  M-MCA-2 Right-Angle Post Clamp, for 8 mm posts, M4 Thread, Metric 
  M-FC-1 Filter Clamp, M6 Thread, Metric 
  M-MFC-1 Filter Clamp, M4 Thread, Metric 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .