The Model 842-PE Handheld Optical Power/Energy Meter is a powerful tool that is also easy to use and intuitive enough to master in minutes. While the handheld style makes it great for field service, this meter can also be networked via USB or RS-232. A special USB cable is included, while a special RS-232 cable may be purchased separately.
The 842-PE laser power/energy meter has a DB15 input connector for direct compatibility with Newport's 818P thermopiles, 818E pyroelectrics or 918D and 818-xx/DB Series Low power semiconductor photodiode detectors.
Note: The 842-PE ships with a power supply.
842-PE Specifications
| 842-PE General Power/Energy Meter Specifications |
| Compatible Newport Detectors |
918D, 818P, 818E, and 818-xx/DB |
| Sampling Rate (kHz) |
200 |
| Max Rep Rate (kHz) |
3 kHz for pyroelectric (Pyroelectric Detectors - Energy) |
| Resolution (% of Full Scale) |
0.01 |
| CW Accuracy |
±0.5 |
| Accuracy () |
±0.5 % for CW, ±1 % for Peak to Peak, Pulse to Pulse, and Integration Mode (Peak to Peak, Pulse to Pulse, Integration) |
| Maximum Detector Input Current (mA) |
17 |
| Maximum Detector Input Voltage (V) |
163 |
| Analog Output |
0-1 V into 1 MΩ, mono audio 1/8" jack |
| Display Type |
78 x 58 mm Graphical LCD |
| Display Formats |
23mm Numeric, Analog/Digital Needle, Statisics |
| Communication Interfaces |
USB, RS-232 |
| Internal Sample Storage (data points) |
225,000 |
| External Sample Storage (data points) |
Defined by external PC (user supplied) |
| Battery Type and Life (Typical) |
Rechargeable, 11 Hours (6 Hours w/backlight) |
| Power Requirements |
100-240 VAC 50/60, 9V 1.66A |
| Operating Temperature |
18°C to 28°C, <80% RH |
| Storage Temperature Range |
-20°C to 60°C, <90% RH |
| Weight [ (kg)] |
1.1 (0.52) |
| Dimensions (W x H x D) [in. (mm)] |
9.1 (230) x 4.8 (122) x 1.7 (44) |
1) Instrument range is determined by detector used, please refer to our complete offering on detector types for complete specifications of individual detectors: Photodiode (see
Low-Power Calibrated Photodiode Sensors), Thermopile (see
Thermopile Laser Power Sensors, Newport Compatible) and Pyroelectric (see
Pyroelectric Laser Energy Sensors, Newport Compatible) detectors.