|  
Sign In  Or  Create New Account
  Optics
    Accessories
    Beamsplitters
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Cylindrical and Specialty Lenses
    Diffraction Gratings
    Discount Optics
    High-Energy Optics
    Mirrors
    Optical Filters
    Optical Systems
    Optics Sets
    Polarization Optics
    Prisms
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
 Show All Product Lines
Home > Products > Optics > Beamsplitters > Polka Dot Beamsplitters

Polka Dot Beamsplitters
Polka Dot Beamsplitters

  • 50% reflectance, 50% transmission from 250 to 2500 nm
  • Insensitive to angle of incidence changes
  • 1" diameter round or 2" square sizes
  • Ideal for white light illumination applications

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF
Product Description
Our 50/50 Polka Dot Beamsplitters are UV fused silica substrates coated with aluminum and SiO protective overcoat in a "polka dot" pattern. Optimized for white light illumination applications, they provide two unique advantages over traditional dielectric beam splitters: they are neutral over the wavelength range of the fused silica substrate and the aluminum coating, and they are not sensitive to angle of incidence changes.



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 PDOT-1  Polka Dot Beamsplitter, 25.4 Dia, 250-2500nm  
$179.00
 
Available Today
 PDOT-2  Polka Dot Beamsplitter, 50.8 x 50.8mm, 250-2500nm  
$255.00



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .