|  
   
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Laser Accessories > Polarizer Rotation Mount

Polarizer Rotation Mount
Polarizer Rotation Mount

  • Rotates 1 in. (25.4 mm) diameter polarizers and wave plates
  • English or Metric post mountable
  • Mounts in ULTIMA® optical mounts for tip/tilt and rotation
  • Lockable rotation to reduce drift
  • Compatible with Newport Glan-laser calcite polarizers and CH Series cube beamsplitter holders
  • Adaptor available for mounting 1/2-in diameter optics

Product Description Product Detail Specifications Drawings Downloads Catalog PDF 3-D Model
Product Description
The RM25A Polarizer Rotation Mount allows 1 in. (25.4 mm) diameter linear polarizers, wave plates, Glan-laser calcite polarizers, and polarizing cube beamsplitters to be continuously rotated 360°. A graduated scale marked in 2° increments indicates angular position. Rotation can be locked to prevent accidental adjustment and reduce drift.
The RM25A attaches to ULTIMA® optical mounts for precision tip/tilt and rotation. 8-32 tapped mounting holes are on one side and M4 tapped mounting holes are on the other. Three tapped holes per side permits secure mounting in industrial OEM optical systems.
A 1/2-in diameter polarizer or waveplate can be mounted to the RM25A rotator mount using the PRA-05 Adaptor, which screws into the rotator's 1.063-20 thread. The PRA-05 Adaptor included a retaining ring.


Ordering Information
 Quantity Model Description Price
  RM25A Polarizer Rotation Mount 
  PRA-05 Optical Mount Adaptor, 12.7-mm (0.5-in.) diameter optics into 1.063-20 threaded mounts  



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .