|
|
Polarization Optics Selection Guide
|
|
| Wave Plates |
| Description |
Retardation Accuracy |
Features/Applications |
Cost |
Laser Damage Threshold |
 |
Multiple Order Quartz Retardation Plates Multiple-Order Quartz Wave Plates |
±λ/300 |
Dual wavelength multiple-order wave plates available |
Low |
2 MW/cm2 CW, 2 J/cm2 with 10 nsec pulses, typical |
 |
Zero-Order Quartz Waveplates Zero-Order Quartz Wave Plates |
±λ/300 |
Air spaced for high damage threshold, less sensitive to wavelength and temperature variation than multiple-order wave plates |
Moderate |
2 MW/cm2 CW, 2 J/cm2 with 10 nsec pulses, typical |
 |
Zero-Order Precision Waveplates Zero-Order Precision Wave Plates |
±λ/350 |
Least sensitive to wavelength variation, best angular acceptance, large clear apertures available |
Low/Moderate |
500 W/cm2 CW, 4 J/cm2 with 20 nsec pulses at 1064 nm, typical |
 |
Achromatic Zero-Order Quartz-MgF2 Waveplates Achromatic Zero-Order Quartz-MgF2 Wave Plates |
From ±λ/50 to ±λ/100 |
Superior broadband performance, higher damage threshold than achromatic polymer film wave plates |
Moderate |
500 W/cm2 CW, 2 J/cm2 with 8 nsec pulses at 1064 nm, typical |
 |
Achromatic Zero-Order Waveplates Achromatic Zero-Order Wave Plates |
±λ/100 |
Superior broadband performance, less sensitive to wavelength change and better angular acceptance than achromatic quartz-MgF2 wave plates |
High |
500 W/cm2 CW, 0.3 J/cm2 with 10 nsec pulses, visible; 0.5 J/cm2 with 10 nsec pulses at 1064 nm, typical |
|
| Polarizers |
| Description |
Extinction Ratio Tp/Ts |
Transmission Efficiency |
Features/Applications |
Laser Damage Threshold |
 |
Glan-Laser Calcite Polarizers Glan-Laser Calcite Polarizers |
>100,000:1 |
Tp >92%95% |
Extreme polarization purity, very broadband, air spaced design for high damage threshold, exit apertures provide for safe escape of rejected polarization |
500 W/cm2 CW, 4 J/cm2 with 10 nsec pulses, typical (uncoated) |
 |
Glan-Thompson Calcite Polarizers Glan-Thompson Calcite Polarizers |
>100,000:1 |
Ts >90% |
Extreme polarization purity, very broadband, cemented calcite prism design for lower power laser use, large acceptance angle permits use with diverging and converging beams |
1 W/cm2 CW, 0.1 µJ/cm2 with 10 nsec pulses, typical (uncoated) |
 |
Polarcor Linear Polarizers Polarcor Linear Polarizers |
>10,000:1 |
Tp >79-94% |
Very high polarization purity, large acceptance angle, compact design, less expensive than calcite polarizers |
1000 W/cm2 CW, 6 J/cm2 with 13 nsec pulses at 1064 nm (pass), typical 30 W/cm2 CW, 0.17 J/cm2 with 13 nsec pulses at 1064 nm (block), typical |
 |
Precision Linear Polarizers Precision Linear Polarizers |
>1504,000:1 |
|
Large apertures available, for lower power laser applications |
1 W/cm2 CW, 0.2 J/cm2 with 20 nsec pulses, visible, typical |
 |
Laser Line Polarizing Cube Beamsplitters Laser Line Polarizing Cube Beamsplitters |
>1,000:1 |
Tp >95% |
High polarization purity and transmission efficiency over a narrow band, cemented prism pair, for moderate power lasers |
2 kW/cm2 CW, 1 J/cm2 with 10 nsec pulses, typical |
 |
Broadband Polarizing Cube Beamsplitters Broadband Polarizing Cube Beamsplitters |
>500:1 |
Tp >90% avg |
Moderate polarization purity and transmission efficiency over a wide band, cemented prism pair, for moderate power lasers |
2 kW/cm2 CW, 1 J/cm2 with 10 nsec pulses, typical |
 |
High-energy Nd:YAG Laser Polarizing Cube High-Energy Nd:YAG Laser Polarizing Cube Beamsplitters |
>200:1 |
Tp >95% |
Moderate polarization purity and high transmission efficiency over a narrow band, optically contacted prism pair, for high power lasers |
10 J/cm2 with 10 nsec pulses, typical |
 |
UV Laser Line Polarizing Cube Beamsplitters UV Laser Line Polarizing Cube Beamsplitters |
>100:1 |
Tp >90% |
Moderate polarization purity and transmission efficiency over a narrow UV band, cemented prism pair, for moderate power lasers |
100 W/cm2 CW, 0.1 J/cm2 with 10 nsec pulses at 10 Hz |
 |
High Energy Nd:YAG Laser Thin Film Polarizers High-Energy Nd:YAG Laser Thin Film Polarizers |
>100:1 |
Tp >95% |
High damage threshold, high transmission efficiency at Nd:YAG wavelengths |
5 MW/cm2 CW, 5 J/cm2 with 10 nsec pulses at 10 Hz @ 1064 nm |
 |
Ultrafast Laser Beamsplitters
Ultrafast Laser Thin Film Polarizers |
Tp/Ts>5:1 & 95:1 |
Tp>95% avg. |
Low dispersion minimizes pulse broadening, high transmission efficiency over the Ti:Sapphire tuning range |
|
|

|

|
|
|
| |
|
|
|
|
|
|
|
|
|