|  
Sign In  Or  Create New Account
  Fiber Optics
    Fiber Optic Component
    Fiber Optic Detector and Power Meter
    Fiber Optic Kits
    Fiber Optic Light Source
    Fiber Optics Tool
    High Speed Detectors
    Optical Fiber Alignment Stages
    Optical Fiber and Patch Cable
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Optics and Optical Component
    Polarization Control And Measurement
 Show All Product Lines
Home > Products > Fiber Optics > Optical Fiber and Patch Cable > Polarization Maintaining Fibers, Reduced Cladding

Polarization Maintaining Fibers, Reduced Cladding
Polarization Maintaining Fibers, Reduced Cladding

  • High birefringence
  • Low attenuation
  • Bow-tie stress structure design
  • Low bending induced attenuation
  • Superior polarization maintaining properties
  • Excellent product Consistency
Applications
  • Fiber optic gyroscopes (FOGs)
  • Voltage and current sensors
  • Connectivity between source laser and modulator
  • Laser pigtailing
  • Polarization-sensitive components

Product DescriptionSpecifications Related Products
Product Description
The following volume discount schedule is automatically applied when ordering bare optical fiber: 6 - 50 m with 15 %, 51- 1,000 m with 22 %, > 1,000 m with 25 %

Newport’s specialty fiber optics now include reduced 80 um cladding polarization maintaining (PM) optical fibers, as opposed to 125 um cladding diameter(see see Polarization Maintaining Fibers and Patch Cords), and the products are designed for optimal performance in fiber optic gyroscopes, sensors, and telecommunication component applications. The reduced cladding is engineered for applications requiring a tight bend radius with minimal bend loss. Its bow-tie stress structure provides high birefringence while maintaining excellent spliceability to existing PM and single-mode fibers.



Bare Fiber Ordering Information (No Termination)
The following volume discount schedule is automatically applied when ordering bare optical fiber: 6 - 50 m with 15 %, 51- 1,000 m with 22 %, > 1,000 m with 25 %
 Quantity (m)  Model  Description  Price (1-5m)
 
Available Today
 F-PMF-RC-1550-B1  Polarization Maintaining Fiber, Reduced Cladding, 1550nm, 0.17NA, 7.8µm MFD  
$12.50


Related Products

1918-C (see Optical Power Meter, High-Performance Hand-Held, 1918-C)
(Detector, post, post holder, and clamp sold separately)


• Optica detectors (see Low-Power Photodetectors, 918D Series)
• Integrating sphere optical detectors (Fiber Optic Detectors)
• Polarization Maintaining (PM) Fibers (Polarization Maintaining Fibers and Patch Cords)
• Fiber cleavers (see Electronic Fiber Cleavers and Manual Fiber Cleavers)
• Fiber coating strippers (Fiber Coating Stripper)
• Bare fiber adaptors (Bare Fiber Adapters)


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .