|  
Sign In  Or  Create New Account
  Photonics Instruments, Fibers, and Components
    Photonics Outlet
    Educational Kits
    Fiber Optic Accessories
    Fiber Optic Components
    Fiber Optic Light Sources, Broadband
    Laser Diode Control
    Laser Diode Mounts
    Optical Fibers and Patchcords
    Polarization Measurement and Control
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components > Polarization Measurement and Control > Polarization Maintaining Fibers, Reduced Cladding

Polarization Maintaining Fibers, Reduced Cladding
Polarization Maintaining Fibers, Reduced Cladding

  • High birefringence
  • Low attenuation
  • Bow-tie stress structure design
  • Low bending induced attenuation
  • Superior polarization maintaining properties
  • Excellent product Consistency
Applications
  • Fiber optic gyroscopes (FOGs)
  • Voltage and current sensors
  • Connectivity between source laser and modulator
  • Laser pigtailing
  • Polarization-sensitive components

Product DescriptionSpecifications
Product Description
The following volume discount schedule is automatically applied when ordering bare optical fiber: 6 - 50 m with 15 %, 51- 1,000 m with 22 %, > 1,000 m with 25 %

Newport’s specialty fiber optics now include reduced 80 um cladding polarization maintaining (PM) optical fibers, as opposed to 125 um cladding diameter(see see Polarization Maintaining Fibers and Patch Cords), and the products are designed for optimal performance in fiber optic gyroscopes, sensors, and telecommunication component applications. The reduced cladding is engineered for applications requiring a tight bend radius with minimal bend loss. Its bow-tie stress structure provides high birefringence while maintaining excellent spliceability to existing PM and single-mode fibers.



Bare Fiber Ordering Information (No Termination)
The following volume discount schedule is automatically applied when ordering bare optical fiber: 6 - 50 m with 15 %, 51- 1,000 m with 22 %, > 1,000 m with 25 %
 Quantity (m)  Model  Description  Price (1-5m)
 
4 Weeks
 F-PMF-RC-820-B1  Polarization Maintaining Fiber, Reduced Cladding, 820nm, 0.17 NA, 4.5µm MFD  
$12.50
 
4 Weeks
 F-PMF-RC-1300-B1   Polarization Maintaining Fiber, Reduced Cladding, 1300nm, 0.16 NA, 7.0µm MFD  
$12.50
 
4 Weeks
 F-PMF-RC-1300-B2  Polarization Maintaining Fiber, Reduced Cladding, 1300nm, 0.13 NA, 8.4µm MFD  
$12.50
 
2 Weeks
 F-PMF-RC-1550-B1  Polarization Maintaining Fiber, Reduced Cladding, 1550nm, 0.17 NA, 7.8µm MFD  
$12.50


Related Products

1918-C (see High-Performance Hand-Held Optical Power and Energy Meter)
(Detector, post, post holder, and clamp sold separately)


• Optica detectors (see Low-Power Photodetectors, 918D Series)
• Integrating sphere optical detectors (Fiber Optic Detectors)
• Polarization Maintaining (PM) Fibers (Polarization Maintaining Fibers and Patch Cords)
• Fiber cleavers (see Electronic Fiber Cleavers and Manual Fiber Cleavers)
• Fiber coating strippers (Fiber Coating Strippers)
• Bare fiber adaptors (Bare Fiber Adaptors)


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .