|  
Sign In  Or  Create New Account
  Photonics Instruments, Fibers, and Components
    Photonics Outlet
    Educational Kits
    Fiber Optic Accessories
    Fiber Optic Components
    Fiber Optic Light Sources, Broadband
    Laser Diode Control
    Laser Diode Mounts
    Optical Fibers and Patchcords
    Polarization Measurement and Control
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components > Polarization Measurement and Control > Polarization Controllers

Polarization Controllers
Polarization Controllers
(Left to Right) F-POL-PT, F-POL-PC, F-POL-IL

  • No loss or back-reflection
  • Insensitive to wavelength variations
  • Easy to operate
  • Compact, low cost solution to your polarization control requirements
  • Extinction ratio >40 dB

Product DescriptionDrawingsDownloadsCatalog PDF
Product Description
Newport's Polarization Controllers are designed for those working with polarization sensitive devices and systems. The patented design, based on an all-fiber Babinet-Soleil compensator, can be used to generate any polarization state at the output from an arbitrary input polarization state.
The rotatable fiber squeezer mechanism adds no intrinsic loss or back-reflection, and allows polarization adjustments in two quick and easy steps. In addition to their compact size, the controllers are insensitive to variations in fiber material, diameter or wavelength of the light passing through the fiber.
The In-Line version offers great flexibility by allowing the insertion of a 250 µm buffered optical fiber. The Pigtailed version includes two 9/125 µm fiber pigtails, with 900 µm jackets. Optional termination with ST, FC and SC connectors, having either PC or APC polish, is available. The Fiber Adaptor version includes an FC fiber optic male connector (either FC/PC or FC/APC) on either side.



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 F-POL-IL  In-Line Fiber Polarization Controller for 250 µm Fiber  
$378.00
 
2 Weeks
 F-POL-PT  Pigtailed Fiber Polarization Controller, No Connectors(1)  
$378.00
 
Available Today
 F-POL-PC  Fiber Polarization Controller, Male FC/PC Bulkhead Connectors  
$594.00
 
Available Today
 F-POL-APC  Fiber Polarization Controller, Male FC/APC Bulkhead Connectors  
$616.00

To order the F-POL-PT Pigtailed Fiber Polarization Controller with fiber optic connectors, use the following model number:
(1) Note: F-POL-PT cannot be ordered with connectors online. Please call Newport to obtain pricing or to place an order.



Please use the following connector codes to order your specific configuration.

Fiber Optic Connector Options
 Connector Style  Code
 No Connector  NN
 ST/PC  25
 FC/PC  45
 FC/APC  55
 SC/PC  65
 SC/APC  75

Example: F-POL-PT-OPT-NN-55

Pigtailed Fiber Polarization Controller with no connector on input side and FC/APC connector on output side.
Note: Fiber optic connector termination costs are non-refundable due to the custom nature of the assembly.

Related Products

Fiber Optic Mating Adapter Sleeves




Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .