|  
   
  Photonics Instruments, Fibers, and Components
    Discount Store - Photonics
    Educational Kits
    Fiber Optic Components
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Diode Control
    Laser Diode Mounts
    Optical Fibers and Accessories
    Polarization Measurement and Control
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components > Fiber Optic Components > Polarization Controllers

Polarization Controllers
Polarization Controllers
(Left to Right) F-POL-PT, F-POL-PC, F-POL-IL

  • No loss or back-reflection
  • Insensitive to wavelength variations
  • Easy to operate
  • Compact, low cost solution to your polarization control requirements
  • Extinction ratio >40 dB

Product Description Drawings Catalog PDF
Product Description
Newport's Polarization Controllers are designed for those working with polarization sensitive devices and systems. The patented design, based on an all-fiber Babinet-Soleil compensator, can be used to generate any polarization state at the output from an arbitrary input polarization state.
The rotatable fiber squeezer mechanism adds no intrinsic loss or back-reflection, and allows polarization adjustments in two quick and easy steps. In addition to their compact size, the controllers are insensitive to variations in fiber material, diameter or wavelength of the light passing through the fiber.
The In-Line version offers great flexibility by allowing the insertion of a 250 mm buffered optical fiber. The Pigtailed version includes two 9/125 mm fiber pigtails, with 900 mm jackets. Optional termination with ST, FC and SC connectors, having either PC or APC polish, is available. The Fiber Adaptor version includes an FC fiber optic male connector (either FC/PC or FC/APC) on either side.


Ordering Information
 Quantity Model Description Price
  F-POL-IL In-Line Fiber Polarization Controller for 250 mm Fiber 
  F-POL-PT Pigtailed Fiber Polarization Controller, No Connectors(1) 
  F-POL-PC Fiber Polarization Controller, Male FC/PC Bulkhead Connectors 
  F-POL-APC Fiber Polarization Controller, Male FC/APC Bulkhead Connectors 

To order the F-POL-PT Pigtailed Fiber Polarization Controller with fiber optic connectors, use the following model number:
(1) Note: F-POL-PT cannot be ordered with connectors online. Please call Newport to obtain pricing or to place an order.



Please use the following connector codes to order your specific configuration.

Fiber Optic Connector Options
 Connector Style Code
 No Connector NN
 ST/PC 25
 FC/PC 45
 FC/APC 55
 SC/PC 65
 SC/APC 75

Example: F-POL-PT-OPT-NN-55

Pigtailed Fiber Polarization Controller with no connector on input side and FC/APC connector on output side.
Note: Fiber optic connector termination costs are non-refundable due to the custom nature of the assembly.
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .