|  
Sign In  Or  Create New Account
  Fiber Optics
    Fiber Optic Component
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Fiber Optic Detector and Power Meter
    Fiber Optic Kits
    Fiber Optic Light Source
    Fiber Optics Tool
    High Speed Detectors
    Optical Fiber Alignment Stages
    Optical Fiber and Patch Cable
    Optics and Optical Component
    Polarization Control And Measurement
 Show All Product Lines
Home > Products > Fiber Optics > Fiber Optic Component > Polarization Controller, Manual

Polarization Controller, Manual
Polarization Controller, Manual
(Left to Right) F-POL-PT, F-POL-PC, F-POL-IL

  • No loss or back-reflection
  • Insensitive to wavelength variations
  • Easy to operate
  • Compact, low cost solution to your polarization control requirements
  • Extinction ratio >40 dB

Product DescriptionDrawingsCatalog PDF Related Products
Product Description
Newport's Polarization Controllers are designed for those working with polarization sensitive devices and systems. The patented design, based on an all-fiber Babinet-Soleil compensator, can be used to generate any polarization state at the output from an arbitrary input polarization state.
The rotatable fiber squeezer mechanism adds no intrinsic loss or back-reflection, and allows polarization adjustments in two quick and easy steps. In addition to their compact size, the controllers are insensitive to variations in fiber material, diameter or wavelength of the light passing through the fiber.
The In-Line version offers great flexibility by allowing the insertion of a 250 µm buffered optical fiber. The Pigtailed version includes two 9/125 µm fiber pigtails, with 900 µm jackets. Optional termination with ST, FC and SC connectors, having either PC or APC polish, is available. The Fiber Adaptor version includes an FC fiber optic male connector (either FC/PC or FC/APC) on either side.



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 F-POL-IL  In-Line Fiber Polarization Controller for 250 µm Fiber  
$378.00
 
Available Today
 F-POL-PT  Pigtailed Fiber Polarization Controller, No Connectors  
$378.00
 
2 Weeks
 F-POL-PT-FCAPC  Pigtailed Fiber Polarization Controller, FC/UPC(1)  
$438.00
 
2 Weeks
 F-POL-PT-FCUPC  Pigtailed Fiber Polarization Controller, FC/UPC(1)  
$434.00
 
Available Today
 F-POL-PC  Fiber Polarization Controller, Male FC/PC Bulkhead Connectors  
$594.00
 
Available Today
 F-POL-APC  Fiber Polarization Controller, Male FC/APC Bulkhead Connectors  
$616.00

To order a product with additional termination options, use the following model number scheme:
Note: F-POL-PT-OPT cannot be ordered with connectors online. Please call Newport to obtain pricing or to place an order.



Please use the following connector codes to order your specific configuration.

Fiber Optic Connector Options
 Connector Style  Code
 No Connector  NN
 ST/UPC  25
 FC/UPC  45
 FC/APC  55
 SC/UPC  65
 SC/APC  75

Example: F-POL-PT-OPT-NN-55

Pigtailed Fiber Polarization Controller with no connector on input side and FC/APC connector on output side.
Note: Products ordered using this -OPT part numbers cannot be ordered online. Call Newport to obtain pricing and to place an order. Due to the custom nature, the -OPT part numbers are not refundable.

Related Products

Multifunction Polarization Controller




Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .