|  
   
  Opto-Mechanics
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
    Post and Rod Systems
    Rail Systems
    Specialty Optical Mounts
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Specialty Optical Mounts > Pockels Cell Positioner

Pockels Cell Positioner
Pockels Cell Positioner
Pockels Cell shown not included

  • Compact/Robust Design
  • Enclosed Electrical Compartment
  • Kinematic Locating Points
  • 80 TPI adjustments
  • ±2.5° Tip and Tilt
  • OEM Custom Sizes Available

Product Description Product Detail Drawings Catalog PDF 3-D Model
Product Description
Newport’s PCH-1 is the first commercially available device to accurately and repeatedly position various electro-optical devices, such as pockels cells.
The compact size allows integration of the PCH-1 in optical systems where space is at a premium. Angular adjustments are accomplished using two high precision 80 TPI hex head screws. Special opposing screws are provided for locking the position. The addition of kinematic contact pads provide rock stable translation. Rotation is accomplished by rotating the device prior to securing the insulating Delrin retaining cap. Height adjustments can be made in increments of 0.125 in. by using spacers.


Ordering Information
 Quantity Model Description Price
  PCH-1 Pockels Cell Positioner, Angular Tilt Range ±2.5 °, Roll Adjustment Range ±4.0 °  



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .