|  
   
  Optics
    Accessories
    Beamsplitters
    Cylindrical and Specialty Lenses
    Diffraction Gratings
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    DIscount Optics
    High-Energy Optics
    Lens Selection Tutorial
    Mirrors
    Optical Filters
    Optical Systems
    Optics Sets
    Polarization Optics
    Prisms
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
 Show All Product Lines
Home > Products > Optics > Diffraction Gratings > Plane Transmission Gratings - Visible

Plane Transmission Gratings - Visible
Plane Transmission Gratings - Visible

  • Groove frequencies from 200 to 600 g/mm
  • Float glass substrate
  • 12.5, 25, and 50 mm square sizes

Product Description Catalog PDF
Product Description
Transmission gratings are designed to direct as much light as possible for a specific wavelength into lower orders. Our plane transmission gratings are used in the visible spectrum. They can be used in spectrographs or as beamsplitters for monochromatic light sources, such as lasers. Geometrical optic considerations require relatively coarse groove spacing (usually, no more than 600 g/mm).


Ordering Information
 Grooves per mm Blaze Wavelength 1st Order Groove Angle Quantity Model Price  Model Price Quantity Model Price
 12.5 x 12.5 x 6 mm 25 x 25 x 6 mm 50 x 50 x 6 mm
 600 460 nm 28.7°  05TG600-460   10TG600-460   20TG600-460 
 400 460 nm 18.7°  05TG400-460   10TG400-460   20TG400-460 
 300 490 nm 14.6°  05TG300-490   10TG300-490   20TG300-490 
 200 505 nm 10°  05TG200-505   10TG200-505   20TG200-505 


Plane Transmission Grating, 400 g/mm, 18.7° groove angle, 460 nm blaze wavelength

Shown here is an example of an efficiency curve for our plane ruled reflection gratings. A complete set of curves are available on our website. Note: Many of these curves are relative (not absolute). They are only representative, and can vary significantly depending on use geometry and measurement technique. Two masters with the same catalog number may have different efficiency curves.



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .