By adding our Tiny Picomotor actuators to our popular Pint-sized mirror mounts, you get 5-µrad resolution in an extremely small package. These motorized mounts eliminate problems usually associated with small systems where there is little room to make adjustments and there is high sensitivity to adjustments by hand. The two Picomotor actuators that allow remote adjustment of the tip and tilt axes add only 0.5" of depth to these mounts. And these Pint-sized mounts are fully compatible with the posts, pedestals, and mounts you already own.