Left to right: Models 8809 , 8853 and 8807
Our Model 88xx motorized optical mounts combine the precision of our standard mounts with the resolution of our Picomotor actuator to provide the ultimate in precision motorized optical alignment. The compact Picomotor actuator housing adds only 0.75" (19.1 mm) to the overall thickness of these mounts. The angular resolution of these mounts is 0.7 µrad.For an affordable solution for motorized tip and tilt alignment, use the Model 8807 motorized version of our popular 1" center mount. Unlike our other motorized mounts, this mount has Picomotor actuators on just two of its three adjustment axes.
Our popular self-centering Opti-Claw mounts are even more versatile with Picomotor actuator adjustment capability. The Opti-Claw mount can hold any component with a diameter of 0.10" (2.54 mm) to 2.0" (50.8 mm), to a concentricity of <0.005" (0.127 mm). The tilting capability on this mount is motorized, while the claw used to grip the optic is not. The built-in setscrew locks the jaws as solidly as a fixed-diameter mount.