|
|
| Photosensitive Fibers for Fiber Gratings |
|
|
|
-
Ge and B doped to increase sensitivity to UV light- Narrow-band, high-reflectance Bragg gratings may be written in the core
- Compatible with telecom fibers
|
|
|
|
Product Description
Product Detail
Specifications
Catalog PDF
|
Product Description
Fiber Bragg Gratings and long period gratings can be constructed using Newports Photosensitive Fibers by exposing these fibers to periodic patterns of UV light. Such gratings can form the basis of devices such as wavelength-selective filters, narrow-band mirrors or sensors. Compared to regular fibers, requiring lengthy UV exposure, the intrinsic photosensitivity of these fibers allows for short UV exposures times without the hassles and potential dangers of hydrogen loading. A 1 nm-wide, 47 dB deep 15 mm-long transmission grating can be written in these fibers in 10 minutes by a pulsed Excimer Laser (10 Hz, 0.5 J/cm2, 248 nm). Splicing losses to a SMF-28 single-mode telecom fiber are typically less than 0.2 dB.
Fiber Bragg Gratings and long period gratings can be constructed using Newports Photosensitive Fibers by exposing these fibers to periodic patterns of UV light. Such gratings can form the basis of devices such as wavelength-selective filters, narrow-band mirrors or sensors. Compared to regular fibers, requiring lengthy UV exposure, the intrinsic photosensitivity of these fibers allows for short UV exposures times without the hassles and potential dangers of hydrogen loading. A 1 nm-wide, 47 dB deep 15 mm-long transmission grating can be written in these fibers in 10 minutes by a pulsed Excimer Laser (10 Hz, 0.5 J/cm2, 248 nm). Splicing losses to a SMF-28 single-mode telecom fiber are typically less than 0.2 dB.
| |
|
|
|
|
|
Ordering Information | | Quantity (m) | Model | Description | Price (1-25m) | | | F-SBG-13 | Photosensitive Fiber, Singlemode, 1310nm, 8.1mm MFD, 125mm Cladding | | | | F-SBG-15 | Photosensitive Fiber, Singlemode, 1550nm, 9.6mm MFD, 125mm Cladding | |
| | For ordering information and connectorization options, please see Optical Fiber Ordering Information. |
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|