|  
Sign In  Or  Create New Account
  Photonics Instruments, Fibers, and Components
    Educational Kits
    Fiber Optic Accessories
    Fiber Optic Components
    Fiber Optic Light Sources
    Lab And Laser Safety
    Laser Diode Control
    Laser Diode Mounts
    Optical Fibers and Patchcords
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Polarization Measurement and Control
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components > Optical Fibers and Patchcords > Photosensitive Fiber for Fiber Gratings

Photosensitive Fiber for Fiber Gratings
Photosensitive Fiber for Fiber Gratings

  • Narrow-band, high-reflectance Bragg gratings may be written in the core
  • Products compatible with telecom fibers optics and fiber lasers
  • Cladding mode suppression optical fiber available
  • Intrinsically photosensitive optical fibers available

Product DescriptionProduct DetailSpecificationsCatalog PDF Related Products
Product Description
The following volume discount schedule is automatically applied when ordering bare optical fiber: 6 - 50 m with 15 %, 51- 1,000 m with 22 %, > 1,000 m with 25 %

High quality fiber Bragg gratings (FBGs) and long period gratings (LPGs) can be constructed using Newport’s Photosensitive Fibers by exposing these optical fibers to periodic patterns of UV light. Such fiber gratings form the basis of fiber optic devices such as wavelength-selective filters, narrow-band mirrors, WDMs, add-drop multiplexers, and sensors. Also, FPGs are used to form a laser cavity in a fiber laser, an external cavity laser, or a wavelength stabilized laser. Newport offers intrinsically photosensitive fibers and cladding mode suppression fibers. The intrinsic photosensitivity of these fibers allows for short UV exposures times without the hassle of hydrogen loading. The cladding more suppression fibers are designed to minimize coupling between the core mode and the cladding modes, virtually eliminating cladding mode loss peaks in the transmission spectrum. The numerical aperture and mode field diameter of all the fibers except for PSDC-1100-8/20 are matched to those of standard single-mode fiber, such as SMF-28, so that fusion splices result in losses of ~ 0.05 dB. The F-PSDC-1100-8/200 double clad ...



Bare Fiber Ordering Information (No Termination)
The following volume discount schedule is automatically applied when ordering bare optical fiber: 6 - 50 m with 15 %, 51- 1,000 m with 22 %, > 1,000 m with 25 %
 Quantity (m)  Model  Description   Price (1-5m)
 
Available Today
 F-SBG-13/15  Intrinsically Photosensitive Fiber, Singlemode, 1310/1500nm, 125µm Cladding  
$11.00


Related Products

1918-C (see Optical Power Meter, High-Performance Hand-Held, 1918-C)
(Detector, post, post holder, and clamp sold separately)


• Optica detectors (see Low-Power Photodetectors, 918D Series)
• Integrating sphere optical detectors (Fiber Optic Detectors)
• Rare earth doped fibers (Rare Earth Doped Fibers-Ytterbium, Erbium, Neodymium)
• Fiber cleavers (see Electronic Fiber Cleavers and Manual Fiber Cleavers)
• Fiber coating strippers (Fiber Coating Stripper)
• Bare fiber adaptors (Bare Fiber Adapters)


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .