|  
Sign In  Or  Create New Account
  Photonics Instruments, Fibers, and Components
    Educational Kits
    Fiber Optic Accessories
    Fiber Optic Components
    Fiber Optic Light Sources
    Lab And Laser Safety
    Laser Diode Control
    Laser Diode Mounts
    Optical Fibers and Patchcords
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Polarization Measurement and Control
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components > Optical Fibers and Patchcords > Single-Mode Fiber, Extreme Temperature Condition

Single-Mode Fiber, Extreme Temperature Condition
Single-Mode Fiber, Extreme Temperature Condition

  • Excellent geometric specifications
  • Good splicing performance
  • Single-mode operation at 1310 and 1550 nm
  • Polyimide coating for durability and operation in extreme environments
  • Operational temperature range of -60°C to 300°C
Applications
  • Optical sensor systems
  • Severe temperature environments
  • Oil and gas applications
  • Imaging catheters and other medical devices

Product DescriptionSpecifications Related Products
Product Description
The following volume discount schedule is automatically applied when ordering bare optical fiber: 6 - 50 m with 15 %, 51- 1,000 m with 22 %, > 1,000 m with 25 %

Newport introduces a new specialty optical fiber: Polyimide Coated Single-Mode Fiber, designed for optical sensor and datacom systems where the fiber may experience extreme temperatures or be exposed to harsh environments. The fiber has a nominal clad diameter of 125 µm and a polyimide coating diameter of 155 µm. The fiber has been engineered such that the mode field diameter accurately matches standard SMF fiber (see Single Mode Fibers and Patch Cords)for easy splicing.



Bare Fiber Ordering Information (No Termination)
The following volume discount schedule is automatically applied when ordering bare optical fiber: 6 - 50 m with 15 %, 51- 1,000 m with 22 %, > 1,000 m with 25 %
 Quantity (m)  Model  Description  Price (1-5m)
 
Available Today
 F-SM-1310-P1  Extreme Temperature Condition Single Mode Fiber, 1300/1550nm, 0.12 NA  
$3.15


Related Products

For a convient power meter with a benchtop power, consider Model 1918-C (see Optical Power Meter, High-Performance Hand-Held, 1918-C)
(Detector, post, post holder, and clamp sold separately)


• If you need a light source, see Fiber Pigtailed Laser Diodes
• For accurate cleaving needs, see Electronic Fiber Cleavers and Manual Fiber Cleavers
• To strip fiber coating, see Fiber Coating Strippers
• For connecting to a terminated fiber, see Bare Fiber Adaptors


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .