|
|
|
|
|
|
Product DescriptionProduct DetailSpecificationsDownloads |
Product Description
Newport Corporation, a widely known leader in laser diode control and test instruments, introduces all new 5700 Series High Power Laser Diode Drivers, available in a 150 A 20 V and a 100 A 30 V configuration. Ideal for R&D, manufacturing, and quality control, the products are capable of operating in either CW (continuous wave) or pulsed current mode, either locally or remotely controlled. The diode laser driver is perfect for driving multiple high-power laser diode bar stacks connected in series as well as a single bar. A full LIV characterization of laser diodes is attainable via fast USB2.0 interface, with a software driver that comes with the instrument. Incorrect settings are prevented during the setup mode to protect the laser diode. When power is turned off, program settings are saved in non-volatile memory. Users can change setup parameters as needed to facilitate multiple test requirements. Complete laser diode protection is provided, including transient detection and filtering, intermittent contact protection, independent current limit and power limit settings, output off shorting circuits and a slow turn on sequence. The laser diode drivers require a NEMA L6-30 wall pulg type, while the -INTL versions come with bare wires ...
Newport Corporation, a widely known leader in laser diode control and test instruments, introduces all new 5700 Series High Power Laser Diode Drivers, available in a 150 A 20 V and a 100 A 30 V configuration. Ideal for R&D, manufacturing, and quality control, the products are capable of operating in either CW (continuous wave) or pulsed current mode, either locally or remotely controlled. The diode laser driver is perfect for driving multiple high-power laser diode bar stacks connected in series as well as a single bar. A full LIV characterization of laser diodes is attainable via fast USB2.0 interface, with a software driver that comes with the instrument. Incorrect settings are prevented during the setup mode to protect the laser diode. When power is turned off, program settings are saved in non-volatile memory. Users can change setup parameters as needed to facilitate multiple test requirements. Complete laser diode protection is provided, including transient detection and filtering, intermittent contact protection, independent current limit and power limit settings, output off shorting circuits and a slow turn on sequence. The laser diode drivers require a NEMA L6-30 wall pulg type, while the -INTL versions come with bare wires so that international customers can install a proper wall plug. A single DB25 port is conveniently used to handle all signal input/output requirements, including the TTL input and output interlock, current monitor, and voltage monitor. A DB25 connector interlock comes with the instrument. 
Ordering Information |
| Quantity |
Model |
Description |
Price |
Available Today |
5700-100 |
High-Power Laser Diode Driver, 100 A, 30 V |
$8900.00 |
11 Weeks |
5700-100-intl |
High-Power Laser Diode Driver, 100 A, 30 V, Bare Wires |
$8900.00 |
11 Weeks |
5700-150 |
High-Power Laser Diode Driver, 150 A, 20 V |
$8900.00 |
11 Weeks |
5700-150-intl |
High-Power Laser Diode Driver, 150 A, 20 V, Bare Wires |
$8900.00 |
Available Today |
90017470 |
USB2.0 Cable, Type A to Type B, 1 m (40 in.), RoHS |
$8.00 |
Available Today |
90018680 |
DB25 Interlock Connector, RoHS (included in 5700) |
$12.00 |
|
Related Products |
 For an accurate Peltier cooler control, consider Model 3150 (see Advanced High-Power Temperature Controller, 3150)
|
 (Detectors, posts, and post holders sold separately) A Benchtop Power Meter for a complete LIV measurement capability (Optical Power/Energy Meters, High Performance )
|
Integrating Sphere Measurement Systems (Integrating Spheres, 819M Series ) High Power Laser Diode Mounts (High-Power Laser Diode Mounts) Thermopile Detectors (Thermopile Detectors, High Power 818P Series) Pyroelectric Detectors (Pyroelectric Detectors, Energy 818E Series) |
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|
|
|
|