|  
   
  Photonics Instruments, Fibers, and Components
    Educational Kits
    Fiber Optic Components
    Laser Diode Control
    Laser Diode Mounts
    Optical Fibers and Accessories
    Photonics Outlet
    Polarization Measurement and Control
   
 
   
 
   
 
   
 
   
 
   
 
   
 
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components > Polarization Measurement and Control > 2590P Series Polarization Synthesizer/Analyzer

2590P Series Polarization Synthesizer/Analyzer
2590P Series Polarization Synthesizer/Analyzer

  • Deterministic SOP generation
  • Polarization analysis
  • Polarization scrambling
  • Input polarization independent

Product Description Product Detail Specifications Downloads Catalog PDF
Product Description
Newport's new 2590P Series Polarization Synthesizer/Analyzer is a turnkey instrument for generating and maintaining any desired states of polarization (SOP), regardless of the input SOP. It is an integration of Newport's polarization controller, in-line polarimeter, and proprietary algorithm, and can be used both as a deterministic polarization state generator and a polarization analyzer. The generated SOP and the corresponding Poincare Sphere can be readily displayed on a computer screen via USB interface. For generating a desired SOP, a user simply inputs the corresponding Stokes parameters using the front panel key pad and then the instrument automatically searches for the SOP and maintains it against input SOP fluctuations. Another attractive feature is that the user can scan through 6 distinct SOPs (0°, 90°, +/- 45°, RHC and LHC) sequentially with user defined speed for Muller matrix calculation or select any of the 6 states with a touch of a button. Furthermore, the user can select multiple predetermined SOP traces for the instrument to generate, emulating certain common polarization variations. The instrument can also function as a polarization scrambler to generate random SOP scans with user defined scanning speed. Finally, by disabling the internal polarization controller, the 2590P functions as an in-line ...


Ordering Information
 Quantity Model Description Price
  2590P-FP Polarization Synthesizer/Analyzer, FC/PC Connectors 
  2590P-FA Polarization Synthesizer/Analyzer, FC/APC Connectors 
  2590P-FP/220* Polarization Synthesizer/Analyzer, FC/PC Connectors, 220V 
  2590P-FA/220* Polarization Synthesizer/Analyzer, FC/APC Connectors, 220V 
  2500P-SC/APC Universal SC/APC Connector for /APC based Polarization Instruments 
  2500P-SC/PC Universal SC/PC Connector for /PC based Polarization Instruments 
  2500P-ST/PC Universal ST/PC Connector for /PC based Polarization Instruments 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .