|  
Sign In  Or  Create New Account
  Photonics Instruments, Fibers, and Components
    Photonics Outlet
    Educational Kits
    Fiber Optic Accessories
    Fiber Optic Components
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Fiber Optic Light Sources, Broadband
    Laser Diode Control
    Laser Diode Mounts
    Optical Fibers and Patchcords
    Polarization Measurement and Control
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components > Fiber Optic Components > Fiber Optic Switches

Fiber Optic Switches
Fiber Optic Switches

  • Single-mode fiber optic switches
  • 1x2 and 2x2 configurations
  • Low insertion loss and low back-reflection
  • High durability — greater than 10 million cycles

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF
Product Description
The Component-Style Fiber Optic Prism Switches offered by Newport are switches having high durability —greater than 10 million cycles — and low insertion loss. The switch uses a moving prism between fixed collimator pairs, which allows bi-directional operation independent of data rate and signal format. 9/125 and 62.5/125 µm, 1 m long, jacketed fiber pigtails are available on all models. In addition, optional ST, FC and SC fiber connector termination options can be added.
The 1x2 single-mode switches are two position devices that enable channel selection. These non-latching models require a 5V DC switching voltage. Applications include fiber and component testing and optical signal routing.
The 2x2 single-mode switches are fully reversing optical bypass switches, which are used to insert or bypass nodes in fiber ring networks. These non-blocking, non-latching components require a 5V DC switching voltage. Applications include bypassing of FDDI and SONET network stations, automated and remote fiber test systems.



Ordering Information
 Quantity  Model  Description  Price
 
6 Weeks
 MPSN-62-12  Fiber Optic Switch, Multimode, 1x2, Pigtailed, No Connectors  
$645.00
 
Available Today
 MPSN-62-22  Fiber Optic Switch, Multimode, 2x2, Pigtailed, No Connectors  
$999.00
 
1 Week
 SPSN-9-12  Fiber Optic Switch, Singlemode, 1x2, Pigtailed, No Connectors  
$695.00
 
Available Today
 SPSN-9-22  Fiber Optic Switch, Singlemode, 2x2, Pigtailed, No Connectors  
$995.00

To order a switch with fiber optic connectors, use the following part number:



Please use the connector codes in the following tables and the collimator model numbers shown in the Order Table above, when ordering a specific configuration.
Note: Connectorized fiber optic switches cannot be ordered online. Please call Newport to obtain pricing or to place an order.

Fiber Optic Connector Options
 Single-Mode Connectors(1)
 Style  Code
 No Connector  NN
 ST/SPC  30
 FC/SPC  50
 FC/APC  55
 SC/SPC  70
 SC/APC  75

 Multimode Connectors(2)
 Style  Code
 No Connector  NN
 ST/PC  25
 FC/PC  45
 SC/PC  65

1) Use on SPSN models only.

2) Use on MPSN models only.


Examples:

SPSN-9-12-OPT-50-70-70

SPSN-9-12 1x2 SM Fiber Switch with FC/SPC connector on input port and SC/SPC connectors on output ports.


MPSN-62-22-OPT-25-25-45-45

MPSN-62-22 2x2 MM Fiber Switch with ST/PC connectors on input ports and FC/PC connectors on output ports.


Note: Fiber optic connector termination costs are non-refundable due to the custom nature of the assembly.

Related Products

Fiber Optic Mating Adaptors




Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .